Keystone Jack Cat6a/Cat6/Cat5e, RJ45, Shielded, Dust Cap - Toolless, PoE/PoE+ Compliant, TAA
Part Number: N238-001-SH-TF
- RJ45 termination is quick and easy with no punchdown tools required
- Supports PoE+ to save you expense and effort of powering PoE devices individually
- Specially designed to prevent spark-gap erosion that can affect transmission
- Dispels EMI/RFI line noise that can destroy data and affect equipment performance
- Includes dust cap to protect end from dust and debris when not in use
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332236180 |
Technology | Cat5/5e; Cat6; Cat6a |
PHYSICAL
Color | Silver; White |
Housing Color | White; Gray |
Shipping Dimensions (hwd / in.) | 0.25 x 4.00 x 6.00 |
Shipping Weight (lbs.) | 0.06 |
Unit Dimensions (hwd / in.) | 0.76 x 0.86 x 1.35 |
ENVIRONMENTAL
Operating Temperature Range | 14 to 140 F (-10 TO 60 C) |
Storage Temperature Range | -40 to 154 F (-40 TO 68 C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | RJ45 (FEMALE) |
Side B - Connector 1 | 110 IDC |
PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N262-003-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) |
![]() |
N262-005-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 5 ft. (1.52 m) |
![]() |
N262-010-BL | Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |