Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Door Handles with Combination Lock - 2-pack for front and rear doors with bypass key

Model Number: SRCOMBO


  • Two piece replacement combo locks for SmartRack Enclosures
  • Three digit combo
  • Key override
  • 5-year limited warranty

Overview

This replacement combo handle allows facility managers to closely guard access to specific cabinets. Combos can be easily changed when access requirements change but retains a key override for management.

Features

  • This replacement combo handle allows facility managers to closely guard access to specific cabinets
  • Combos can be easily changed when access requirements change but retains a key override for management

Package Includes

  • 2pc combo handles
  • all mounting hardware
  • detailed installation instructions as well as lock user manual (for changing combos)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332143204
PHYSICAL
Shipping Dimensions (hwd / in.)6.00 x 7.00 x 2.00
Shipping Weight (lbs.)1.00
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

No. The SRCOMBO is compatible with our Floor-Standing Rack Enclosures only. The Wallmount Racks have a different locking mechanism.

Additional FAQs may be available on the SRCOMBO model support page.

Resources & Downloads

support icon

Do you own a
SRCOMBO

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.