Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

C19 to C20 Heavy-Duty Extension Cord - 20A, 250V, 12 AWG, 6 ft., Black

Model Number: P036-006


C19 to C20 20A heavy-duty extension cable connects high-output devices with C19/C20 power connectors, including blade server chassis.
  • Recommended for powering servers, routers and other high-output network devices
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • C20 to C19 cord replaces or upgrades standard power cord provided by manufacturer
  • Thick 12 AWG wire gauge manages high power levels required for larger equipment
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

20A C20-to-C19 Power Cable for Network Devices That Require a Heavy-Gauge Connection
This heavy-duty extension cord features 12 AWG wire suitable for high power connections, making it a reliable solution for large server applications that require a higher-rated, heavier-gauge cable. This cord can be used to connect a server, router, network switch or blade server enclosure to a UPS system or PDU or replace or upgrade the standard power cord provided by the device’s manufacturer. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 6 ft. away in your data center
  • Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source in a rack
  • Update or replace the standard power cord provided by a device’s original manufacturer

Package Includes

  • P036-006 C19 to C20 Heavy-Duty Extension Cord, 6 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141620
Country/RegionNorth America
INPUT
Maximum Input Amps20
Cable Length (ft.)6
Voltage Compatibility (VAC)250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)12.80 x 8.90 x 0.50
Shipping Weight (lbs.)1.10
Wire Gauge (AWG)14
CONNECTIONS
Side A - Connector 1IEC-320-C20
Side B - Connector 1IEC-320-C19
SPECIAL FEATURES
High VoltageYes
Heavy-DutyYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC19BK | PDU Accessories PLC19BK Plug-Lock Inserts (C20 power cord to C19 outlet), Black, 100 pack
PLC19BL | PDU Accessories PLC19BL Plug-Lock Inserts (C20 power cord to C19 outlet), Blue, 100 pack
PLC19RD | PDU Accessories PLC19RD Plug-Lock Inserts (C20 power cord to C19 outlet), Red, 100 pack

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.