Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Computer Power Cord, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 1 ft., Black

Model Number: P006-001


Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 1 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable

View Full Product Details

HAVE A QUESTION?
Contact Us

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The one-foot length helps reduce cable clutter.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 1 ft. away in your workstation
  • Extend an existing power connection up to 1 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P006-001 NEMA 5-15P to C13 Computer Power Cable, 1 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180490
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)1
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.25 x 0.50 x 7.00
Shipping Weight (lbs.)0.20
Wire Gauge (AWG)18
ENVIRONMENTAL
Operating Temperature Range-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
CERTIFICATIONS
CertificationsUL listed
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.