Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 6 ft., Black

Model Number: P006-006


Computer power cable allows you to connect your PC, printer or monitor to a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 6 ft. length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 extension cord
HAVE A QUESTION?

Call Us
1 773.869.1774


Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The six-foot length allows you flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 6 ft. away in your workstation
  • Extend an existing power connection up to 6 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P006-006 NEMA 5-15P to C13 Computer Power Cable, 6 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013392
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)6
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.50 x 5.60 x 8.90
Shipping Weight (lbs.)0.50
Wire Gauge (AWG)18
ENVIRONMENTAL
Operating Temperature Range-4 to 140 F (-20 to 60 C)
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Operating Humidity Range10 - 85% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.