Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.95 Avg. Price
Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 10-ft. (3.05 m) length allows great flexibility in placing devices in relationship to AC outlet
  • NEMA 5-15P to C13 extension cord is ideal replacement for worn-out or missing cable

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The 10-ft. (3.05 m) length allows you great flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P006-010 NEMA 5-15P to C13 Computer Power Cable, 10-ft. (3.05 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332164780
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)7.8mm
Number of Conductors3
Wire Gauge (AWG)18
Cable Length (ft.)10
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.72
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.