Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

Desktop Computer Power Cable, NEMA 5-15P to C13 - 10A, 125V, 18 AWG, 12 ft., Black


Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 12 ft. length allows great flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 cable

View Full Product Details

Tripp Lite Part Number

P010-012

$8.63 Avg. Price
Have a Question?
Contact Us

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The 12-foot length allows you great flexibility in placing equipment with respect to the power outlet.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 12 ft. away in your workstation
  • Extend an existing power connection up to 12 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P010-012 NEMA 5-15P to C13 Computer Power Cable, 12 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013415
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)12
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.50
Shipping Weight (lbs.)0.86
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories

  Model Number Description
Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack PLC14YW PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P010-012

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.