Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Desktop Computer AC Power Cable, NEMA 5-15P to C13 - 13A, 125V, 16 AWG, 2 ft., Black

Model Number: P006-002-13A


Computer power cable allows you to connect your PC, printer or monitor into a surge protector, PDU or UPS with a NEMA 5-15R outlet.
  • Recommended for powering computers, printers and other home/office peripherals
  • 2 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • Ideal replacement for a worn-out or missing NEMA 5-15P to C13 extension cord

Features

Desktop Computer Power Cord Connects PCs, Printers, Monitors and Other Equipment
This computer power supply cable is designed for home/office desktop computer applications. You can use it to connect a computer, monitor, printer, scanner or other device with a C14 power inlet to an AC wall outlet, surge protector, UPS system or PDU. The two-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, printers and monitors to a PDU up to 2 ft. away in your workstation
  • Extend an existing power connection up to 2 ft. to more easily place a device or reach a power source
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P006-002-13A NEMA 5-15P to C13 Desktop Computer AC Power Cable, 2 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180537
Country/RegionNorth America
INPUT
Maximum Input Amps13
Cable Length (ft.)2
Voltage Compatibility (VAC)125
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)0.50 x 0.50 x 6.20
Shipping Weight (lbs.)0.30
Wire Gauge (AWG)16
ENVIRONMENTAL
Operating Temperature Range-4 F (-20 C) to 140 F (60 C)
Storage Temperature Range-4 F (-20 C) to 140 F (60 C)
Operating Humidity Range10-85% RH
CONNECTIONS
Side A - Connector 1NEMA 5-15P
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageNo
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P006-002-13A

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.