Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$8.72 Avg. Price
Computer power extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 2 ft.
  • Recommended for powering computers, printers and other essential peripherals
  • Adds 2-ft. (0.61 m) to your existing power connection to provide flexibility in placing devices
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable

Features

C14-to-C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This IEC-320-C14 to IEC-320-C13 cable is designed for small data center, office workstation and other lower-amp applications. This C14 male to C13 female cord can be used to power a computer, server or monitor; attach a server or drive to a UPS system or PDU; or extend an existing connection up to 2-ft. (0.61 m). The 2-ft. (0.61 m) length helps reduce cable clutter and minimize the risk of tripping.

Package Includes

  • P004-002-13A C14 Male to C13 Female Power Cable, 2-ft. (0.61 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180421
Device CompatibilityComputer; Monitor/HDTV; Printer; Server; UPS; PDU
Country/RegionGlobal
INPUT
Maximum Input Amps13
Voltage Compatibility (VAC)100-250
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSJT
Cable Outer Diameter (OD)8.5mm
Number of Conductors3
Wire Gauge (AWG)16
Cable Length (ft.)2
Shipping Dimensions (hwd / in.)0.25 x 0.50 x 9.50
Shipping Weight (lbs.)0.20
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
FEATURES & SPECIFICATIONS
High VoltageYes
STANDARDS & COMPLIANCE
Product CertificationsCSA (Canada); cUL Listed; UL Listed
Product ComplianceRoHS; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack PLC14YW PLC14YW Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.