Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

C14 Male to C13 Female Power Cable, C13 to C14 PDU Style - 13A, 100–250V, 16 AWG, 3 ft., Black

Model Number: P004-003-13A


Computer power extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 3 ft.
  • Recommended for powering computers, printers and other essential peripherals
  • Adds 3 ft. to your existing power connection to provide flexibility in placing devices
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable

Features

C14-to-C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This IEC-320-C14 to IEC-320-C13 cable is designed for small data center, office workstation and other lower-amp applications. This C14 male to C13 female cord can be used to power a computer, server or monitor; attach a server or drive to a UPS system or PDU; or extend an existing connection up to three feet. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 3 ft. away in your data center
  • Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source near your workstation
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P004-003-13A C14 Male to C13 Female Power Cable, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180445
Country/RegionNorth America
INPUT
Maximum Input Amps13
Cable Length (ft.)3
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.34
Wire Gauge (AWG)16
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Heavy-DutyNo
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories
  Model Number Description
PLC13BK | PDU Accessories PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
PLC13BL | PDU Accessories PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
PLC13RD | PDU Accessories PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
PLC14YW | PDU Accessories PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P004-003-13A

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.