Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 3 ft., Black


Computer power extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 3 ft.
  • Recommended for powering computers, printers and other essential peripherals
  • 3 ft. length allows flexibility in placing devices, while avoiding cable clutter
  • C13-to-C14 PDU-style extension cord is ideal replacement for worn-out or missing cable

View Full Product Details

Tripp Lite Part Number

P004-003

$5.70 Avg. Price
Have a Question?
Contact Us

Features

C14-to-C13 Power Cable Connects Computers, Printers, Servers and Other Equipment
This IEC-320-C14 to IEC-320-C13 cable is designed for small data center, office workstation and other lower-amp applications. This C14 male to C13 female cord can be used to power a computer, server or monitor; attach a server or drive to a UPS system or PDU; or extend an existing connection up to three feet. The three-foot length helps reduce cable clutter and minimize the risk of tripping.

Typical Applications

  • Connect devices like computers, servers and monitors to a PDU up to 3 ft. away in your data center
  • Extend an existing power connection up to 3 ft. to more easily place a device or reach a power source near your workstation
  • Provide a high-quality replacement for a worn-out or missing power cord

Package Includes

  • P004-003 C14 Male to C13 Female Power Cable, 3 ft., Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332180438
Country/RegionNorth America
INPUT
Maximum Input Amps10
Cable Length (ft.)3
Voltage Compatibility (VAC)100-250
PHYSICAL
ColorBlack
Number of Conductors3
Power Cord Jacket TypeSJT
Shipping Dimensions (hwd / in.)10.00 x 7.10 x 0.10
Shipping Weight (lbs.)0.30
Wire Gauge (AWG)18
CONNECTIONS
Side A - Connector 1IEC-320-C14
Side B - Connector 1IEC-320-C13
SPECIAL FEATURES
High VoltageYes
Locking PlugNo
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

PDU Accessories

  Model Number Description
Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack PLC13BK PLC13BK Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack PLC13BL PLC13BL Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack
Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack PLC13RD PLC13RD Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack
Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack PLC14YW PLC14YW Plug-Lock Inserts (C13 power cord to C14 outlet), Yellow, 100 pack

Resources & Downloads

support icon

Do you own a
P004-003

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.