Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
300W 230V Medical-Grade Mobile Power Retrofit Kit with 90 Amp-hour Battery and 1-C13 Outlet
Part Number: HCRK-INT
- Provides IEC 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
- Adds reliable mobile AC power source to medical carts
- Saves money by upgrading new or existing non-powered carts for a fraction of the cost of buying new powered models
- Simultaneously powers connected equipment while recharging batteries
- Includes everything needed to retrofit a cart: mobile power supply, 90 amp-hour user-replaceable battery module, PowerAlert data-saving software, remote user interface (RUI) and mounting hardware kit
- 2-year power module and 6-month battery module limited warranty
Overview
Features
- Provides IEC 60601-1 compliance for connected mobile equipment (used in every sector of healthcare facilities, both inside and outside of patient-care areas)
- Adds reliable mobile AC power source for medical carts
- Medical-Grade Mobile Power Supply (included) features an isolation transformer, providing IEC 60601-1 compliance for connected equipment
- The Power Supply's advanced 3-stage charger recharges batteries faster and safer than conventional chargers
- The Power Supply's internal Automatic Transfer Switch (ATS) allows the power supply to simultaneously run connected equipment while recharging the battery module
- The Power Supply also features 1 IEC-320-C13 AC outlet, an 8-in. AC input cord with a hospital-grade IEC-320-C14 plug, a USB communication port and a compact, all-metal housing that stands up to the most demanding environments
- 90 amp-hour user-replaceable battery module (included) provides long-lasting mobile power. Maintenance-free, spill-/leak-proof sealed lead-acid (SLA) AGM battery features simple, plug-in connection with included cable
- Remote User Interface (RUI) displays output and battery charge status at a glance. Includes on/off and alarm-mute switches. Mounts anywhere on the cart for easy access with included mounting material and cable
- Mounting Hardware Kit retrofits most standard medical carts from AFC, Anthro, Datalux, GCX, Hergo, Jaco, Knurr, Stinger, Infologix and more
Specifications
OVERVIEW
UPC Code | 037332136619 |
Accessory Type | Retrofit Kit |
INPUT
Nominal Input Voltage(s) Supported | 230V AC |
Recommended Electrical Service | 15A, 230V |
Input Connection Type | IEC-320-C14 |
Input Cord Length Details | 8-in IEC-320-C14 |
Voltage Compatibility (VAC) | 230 |
Voltage Compatibility (VDC) | 12 |
OUTPUT
Frequency Compatibility | 50 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 300 |
Nominal Output Voltage(s) Supported | 230V |
Output Receptacles | (1) C13 |
Continuous Output Capacity (Watts) | 300 |
Peak Output Capacity (Watts) | 750 |
BATTERY
Full Load Runtime (min.) | Up to 12 hours typical runtime in standard configuration. Runtime varies depending on battery condition and load |
DC System Voltage (VDC) | 12 |
Battery Charge | Equal to discharge time. Includes advanced 3-stage (10A) battery charger |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | On Remote User Interface (RUI): Output AC Power, Battery Charge Level and Battery Charging Status |
Switches | On Remote User Interface (RUI): On/Off Switch and Alarm-Mute Switch |
Audible Alarm | Low Battery Alarm |
SURGE / NOISE SUPPRESSION
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Material of Construction | Metal (Power Supply and Battery Module) |
Cooling Method | fan |
Form Factors Supported | Retrofits most standard medical cart configurations |
Shipping Dimensions (hwd / in.) | 13.25 x 15.00 x 21.50 |
Shipping Weight (lbs.) | 89.10 |
Unit Dimensions (hwd / in.) | Power Supply: 11.5 x 6 x 3.5 in. Battery Module: 14.5 x 8.5 x 7 in. |
Unit Weight (lbs.) | 75.9 |
COMMUNICATIONS
Network Monitoring Port | USB |
STANDARDS & COMPLIANCE
Product Certifications | IEC 60601-1; CAN/CSA-C22.2 No. 601.1; UL 1778 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 2-year power module and 6-month battery module limited warranty |
Questions & Answers
Related Products
Accessories
Model Number | Description | |
---|---|---|
![]() |
BP12V82 | 12V DC, 90-Amp Replacement Battery for HCRK and HCRK-INT Medical-Grade Mobile Power Retrofit Kits |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Images