Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 23 in. Wide Mounting Rail Kit


  • Four vertical rackmount rails
  • Mounts 23" equipment in our 42U WIDE racks
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRVRTRAIL23

Have a Question?
Contact Us

Overview

The SRVRTRAIL23 Mounting Rail Kit allows standard 19" wide rackmounting capabilities to be converted into 23" wide rackmounting capabilities, typically seen in TelCo applications. This kit works with the 42U Wide Racks (SR42UBWD, SR42UBWDSP1, SR42UBDPWD and SR42UBWDVRT).

Features

  • Allows standard 19" wide rackmounting capabilities to be converted into 23" wide rackmounting capabilities, typically seen in TelCo applications
  • This kit works with the 42U Wide Racks (SR42UBWD, SR42UBWDSP1, SR42UBDPWD and SR42UBWDVRT)

Package Includes

  • (4) Mounting Rails
  • Mounting Hardware
  • Owner's Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154910
Accessories TypeCable Management Accessories
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)3.40 x 6.10 x 77.50
Shipping Weight (lbs.)38.90
Unit Dimensions (hwd / in.)76 x 3 x 2.7
Unit Weight (lbs.)38
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRVRTRAIL23 model support page.

Documents & Downloads

support icon

Do you own a
SRVRTRAIL23

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.