Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Bolt-down Kit for cabinets and racks
  • Enables SmartRack to be secured to concrete floor
  • Provides extreme stabilization and security
  • Includes required nuts and bolts
  • 5-year limited warranty

Overview

SmartRack® SRBOLTDOWN provides extreme stabilization and security for cabinets and racks. The bolt-down kit enables SmartRack to be secured to a concrete floor. SRBOLTDOWN includes four concrete inserts, four bolts and four fender washers.

Technical Notes: We recommend using a 1/2-inch concrete drill. Hole must be 4.5 inches to 4.75 inches deep. Mark the hole, drill the hole, then tap the anchor into the hole. Thread the bolt into the anchor a few threads only. Tap the bolt with a hammer (with anchor attached) until it bottoms out in the hole, then tighten the bolt.

Features

  • Provides extreme stabilization and security for cabinets and racks
  • The bolt-down kit enables SmartRack to be secured to a concrete floor
  • Includes four concrete inserts, four bolts and four fender washers

Package Includes

  • Four concrete inserts, four bolts, four fender washers
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144607
Accessory TypeRackmount Kit; Mounting Accessories
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)1.06 x 4.13 x 6.02
Shipping Weight (lbs.)1.00
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.