SmartRack 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit
Part Number: 4POSTRAILKIT1U
- Supports UPS systems in 4-post rackmount applications
- Adjustable to any length between 20.5 and 36 inches
- Square hole rack attachment hardware included
- Supports weights up to 150 lbs (68 kgs)
- 5-year limited warranty
Overview
Tripp Lite's 4POSTRAILKIT1U is an adjustable rackmount shelving system that supports heavy UPS systems as well as other pieces of networking or power protection equipment. 4-post expandable mounting rails offer front to rear support for equipment with 17.5" wide rectangular chassis. Rails adjust to any setting between 20.5 and 36 inches. Includes mounting hardware compatible with square-hole racks. Supports up to 150 lbs (68 kgs)
Features
- Tripp Lite's 4POSTRAILKIT1U is an adjustable rackmount shelving system that supports heavy UPS systems as well as other pieces of networking or power protection equipment
- 4-post expandable mounting rails offer front to rear support for equipment with 17.5" wide rectangular chassis
- Rails adjust to any setting between 20.5 and 36 inches
- Includes mounting hardware compatible with square-hole racks
- Supports up to 150 lbs (68 kgs)
Package Includes
- (2) Left rail pieces - a front and a rear
- (2) Right rail pieces - a front and a rear
- (10) M6 screws
- (10) M6 washers
- Installation Guide
Specifications
OVERVIEW
UPC Code | 037332173317 |
Accessory Type | Rack-Mount Shelf Kit |
Accessory Class | Rack Accessories |
PHYSICAL
Color | Silver |
Shipping Dimensions (hwd / in.) | 2.00 x 2.20 x 21.20 |
Shipping Weight (lbs.) | 2.90 |
Unit Dimensions (hwd / in.) | 1.72 x 1.49 x 20.5 |
Unit Weight (lbs.) | 3 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Declarations of Conformity
Product Images