4-Post Rack-Mount Installation Kit of select Rack-Mount UPS Systems
Part Number: 4POSTRAILKIT
- Supports UPS systems in 4-post rackmount applications
- Adjustable to any setting between 20.5 and 36 inches
- Temporary placement pegs simplifies single-person installation
- Square hole rack attachment hardware included
- Supports UPS chassis up to 250 lbs (113.4 kgs)
- 5-year limited warranty
Overview
Tripp Lite's 4POSTRAILKIT adjustable rackmount shelf system supports heavy UPS systems in 4 post rackmount applications. Includes one pair of expandable "L bracket" mounting rails to offer front-to-rear support of rackmount UPS systems. Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches. Includes mounting hardware compatible with square-hole racks. Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed. Also compatible with other heavy pieces of networking or power protection equipment with 17.5 inch wide rectangular chassis. Supports up to 250 lbs (113.4 kgs)
Features
- Tripp Lite's 4POSTRAILKIT adjustable rackmount shelf system supports heavy UPS systems in 4 post rackmount applications
- Includes one pair of expandable "L bracket" mounting rails to offer front to rear support rackmount UPS systems
- Pair of expandable "L brackets" adjust to any setting between 20.5 and 36 inches
- Includes mounting hardware compatible with square-hole racks
- Set of temporary placement pegs enables simple single-person installation by allowing the rails to be held in place while attachment hardware is installed
- Also compatible with other heavy pieces of networking or power protection equipment with 17.5 inch wide rectangular chassis
- Supports up to 250 lbs (113.4 kgs)
Specifications
OVERVIEW
UPC Code | 037332148865 |
Accessory Type | Rackmount Kit |
Accessory Class | UPS Accessories |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.00 x 22.40 x 4.90 |
Shipping Weight (lbs.) | 6.60 |
Weight Capacity - Stationary (lbs.) | 250 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Videos
- 4POSTRAILKIT 4-Post Mounting Demo
https://www.tripplite.com/video/4postrailkit-4-post-mounting-demo/45732
Product Images