Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Rolling Caster Kit, 4 pack


  • Per caster rating of 550 lbs (249.5 kgs)
  • Includes 4 casters, installation guide and mounting hardware
  • Included with all floor-standing rack enclosure models (48/45/42/25/12U)
  • Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCASTER

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCASTER is a rolling caster kit used to maneuver rack enclosures, wall-mounts and 4 post open frame racks to their desired location. The kit includes 4 casters (550 lbs (249.5 kgs) per caster rating), installation guide and mounting hardware. The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U).

Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances.

Features

  • Rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location
  • The kit includes 4 casters (550 lbs (249.5 kgs) per caster rating), installation guide and mounting hardware
  • The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U)
  • Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances

Package Includes

  • Includes casters, installation guide and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145352
Accessory TypeRolling Caster Kit
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.20 x 4.50 x 8.30
Shipping Weight (lbs.)5.70
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

The casters add approximately 2.5 inches of height to the rack.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SRCASTER model support page.

Related Products

Charging Stations & Carts

  Model Number Description
Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black CS16AC CS16AC Multi-Device Charging Station, 16 AC Outlets, iPad and Android Tablets, Wall-Mount and Cart Options, Black

Documents & Downloads

support icon

Do you own a
SRCASTER

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.