SmartRack Rolling Caster Kit, 4 pack
- Per caster rating of 550 lbs (249.5 kgs)
- Includes 4 casters, installation guide and mounting hardware
- Included with all floor-standing rack enclosure models (48/45/42/25/12U)
- Can be purchased as an accessory to turn stationary 4-post open frame and wall-mount racks into mobile rolling racks
- 5-year limited warranty
SRCASTER
Have a Question?
Overview
Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances.
Features
- Rolling caster kit used to maneuver rack enclosures, wall-mounts and 4-post open frame racks to their desired location
- The kit includes 4 casters (550 lbs (249.5 kgs) per caster rating), installation guide and mounting hardware
- The kit comes standard with all floor standing rack enclosures (48/45/42/25/12U)
- Note: Casters are intended for minor position adjustments and are not designed for moving racks over long distances
Specifications
OVERVIEW
UPC Code | 037332145352 |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.20 x 4.50 x 8.30 |
Shipping Weight (lbs.) | 5.70 |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the SRCASTER model support page.
Resources & Downloads
Documentation
Design Resources
Product Literature
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.