Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Brush strip blocks unwanted airflow under rack enclosure
  • Improves cooling efficiency
  • Segregates cold aisle from hot aisle
  • 5-year limited warranty

Overview

SmartRack® SRSKIRT is a brush strip that blocks unwanted airflow under rack enclosure cabinets. The SRSKIRT improves cooling efficiency by segregating cold aisle from hot aisle.

Features

  • Brush strip blocks unwanted airflow under rack enclosure cabinets
  • Improves cooling efficiency by segregating cold aisle from hot aisle

Package Includes

  • 1 Piece of SRSKIRT
  • Mounting Hardware
  • Installation instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144867
Accessory TypeEnclosure Skirt Kit
Accessory ClassCooling Accessories
COOLING
Cooling TypePassive
PHYSICAL
Shipping Dimensions (hwd / in.)0.86 x 24.40 x 2.68
Shipping Weight (lbs.)0.88
Unit Dimensions (hwd / in.)0.390 x 23.625 x 2.500
Unit Weight (lbs.)1.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.