Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Front Mount UPS support brackets for 2-post, 4-post racks, wall-mounts and enclosures
  • Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
  • Supports any 2U rackmount chassis up to 65 lbs
  • Includes 2 heavy duty "L bracket" mounting ears

Overview

UPSHDEARKIT front-mount support bracket system accommodates 2U UPS systems in 4-post rack-mount applications by using only the front vertical rails of the cabinet. Two included "L bracket" mounting ears offer front support of any 2U rack-mount chassis up to 65 pounds.

Features

  • Front Mount UPS support brackets
  • Allows 2U UPS systems to be mounted by the front vertical rails. (No rear support needed)
  • Supports any rackmount chassis up to 65 lbs
  • Includes 2 heavy duty "L bracket" mounting ears

Package Includes

  • UPSHDEARKIT adjustable rackmount shelf kit
  • Owner's manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332145833
Accessory TypeRackmount Kit
Accessory ClassUPS Accessories
PHYSICAL
Material of ConstructionSteel
Form Factors Supported2U UPS systems up to 65lbs
Shipping Dimensions (hwd / in.)2.40 x 3.80 x 3.70
Shipping Weight (lbs.)1.60
Unit Dimensions (hwd / in.)3.425 x 0.849 x 3.691
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.