Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Component Video Gold Cable (3xRCA M/M), 6 ft.

Model Number: A008-006


  • Constructed of high quality, 99.99% pure solid copper coaxial cable with silver plating for best high frequency response
  • 75 ohm impedance for maximum bandwidth
  • Double-shielded construction provides superior protection against EMI/RFI
  • Excellent noise isolation with 100% aluminum foil/braid shielding
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's premium Component Video Gold Cable separates color into its primary components (Red, Green, Blue), using three cables to transmit three distinct signals. This provides brighter, more accurate colors and sharper images, exceeding the performance of Composite and S-Video.

Features

  • Superb video clarity resulting in brighter colors and sharper images
  • Premium grade 99.99% pure solid copper coaxial conductors with Silver Plating
  • True 75ohm impedance for widest bandwidth
  • 6-cut, RCA connector, with split tip center pin, ensures a precise connection
  • Gold plating resists corrosion and provides increased durability
  • Color coded connectors for easy identification
  • Abrasion resistant flexible PVC jacket

System Requirements

  • Home theater equipment with RCA digital audio/video connectors

Package Includes

  • 6 ft. Component Video Gold Cable
RoHS compliant

Specifications

OVERVIEW
UPC Code037332121820
INPUT
Cable Length (ft.)6
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)10.00 x 8.00 x 0.50
Shipping Weight (lbs.)0.64
CONNECTIONS
Side A - Connector 1(3) RCA (MALE)
Side B - Connector 1(3) RCA (MALE)
FEATURES & SPECIFICATIONS
TechnologyComponent
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.