Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Component Video Keystone Snap-In Module Kit ( R, G, B )

Model Number: A008-000-KJ


3-piece RCA Component Video Kit for easy wall plate installation.
  • 3-piece Keystone Kit for Component Video
  • Snaps into most universal keystone style wall plates
  • Color-coded Red, Green, Blue for quick identification
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's 3-piece Component Video Keystone Kit consists of three color-coded ( Red, Green, Blue ) RCA couplers, which snap in to most universal keystone wall plates, including Tripp Lite N042-series plates. Feed-through couplers accept male Component Video cable ends, which allow for fast and easy video wiring.

Features

  • 3-piece kit for Component Video wall plate wiring
  • Color-coded for quick identification
  • Universal Keystone design

Package Includes

  • 1 - Red RCA Female/Female coupler
  • 1 - Green RCA Female/Female coupler
  • 1 - Blue RCA Female/Female coupler
RoHS compliant

Specifications

OVERVIEW
UPC Code037332173140
PHYSICAL
ColorBlue; Green; Red
Shipping Dimensions (hwd / in.)5.00 x 4.00 x 0.50
Shipping Weight (lbs.)0.09
CONNECTIONS
Side A - Connector 1RCA (FEMALE)
Side B - Connector 1RCA (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyComponent
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Accessories

Digital Signage & Audio/Video
  Model Number Description
A008-006 | Digital Signage & Audio/Video A008-006 Component Video Gold Cable (3xRCA M/M), 6-ft.
N062-012-KJ | Digital Signage & Audio/Video N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-016-KJ | Digital Signage & Audio/Video N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Digital Signage & Audio/Video N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-024-KJ | Digital Signage & Audio/Video N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
P164-000-KJ-WH | Digital Signage & Audio/Video P164-000-KJ-WH HDMI Keystone Wallplate Coupler, White (HDMI F/F)
Network Panels, Jacks & Hardware
  Model Number Description
N062-024-KJ | Network Panels, Jacks & Hardware N062-024-KJ 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-032-KJ | Network Panels, Jacks & Hardware N062-032-KJ 32-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N080-103 | Network Panels, Jacks & Hardware N080-103 3-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-104 | Network Panels, Jacks & Hardware N080-104 4-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-106 | Network Panels, Jacks & Hardware N080-106 6-Port Single-Gang Universal Keystone Wallplate, White, TAA
N080-SMB1-WH | Network Panels, Jacks & Hardware N080-SMB1-WH Single-Gang Surface-Mount Junction Box, White, TAA
N062-016-KJ | Network Panels, Jacks & Hardware N062-016-KJ 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6
N062-012-KJ | Network Panels, Jacks & Hardware N062-012-KJ 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6

Resources & Downloads

support icon

Do you own a
A008-000-KJ

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.