Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 10/15/2019

Overview

Tripp Lite’s B020-016-17-IP KVM Switch gives you a rack-mountable keyboard, LCD and touchpad in a single console that occupies only 1U of rack space. From across the room, down the street or halfway around the globe, the B020-016-17-IP can be accessed from any computer on the LAN, WAN or Internet. Easy to install and use, it’s the optimal solution for controlling up to 16 computers/servers.

The B020-016-17-IP has a built-in 17” LCD screen that supports video resolutions up to 1280 x 1024 and remote monitor resolutions up to 1600 x 1200. You can switch easily between the 16 ports using on-console push buttons, an on-screen display (OSD) or keyboard hot key commands. Up to 64 users can be authorized and 32 remote users can be logged on concurrently when multi-user operation is enabled, with multi-level password security. RADIUS server authentication is supported.

This switch controls PS/2 or USB computers/servers using a P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit (one of each is included). When not in use, the B020-016-17-IP stores neatly in a rack drawer and pulls out when needed. With its dual-rail design, you can slide the keyboard into the rack, while the monitor stays visible. This KVM console is compatible with all major operating systems. Heavy-duty steel housing stands up to frequent use. Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.

Features

Saves Space and Money
  • Combines 16-port KVM switch, 17" LCD screen, keyboard and touchpad in a 1U rack-mountable drawer – ideal when rack space is at a premium
  • Mounts into 19”-wide rack, 26.5”-30” deep
  • Flip-up/fold-down screen keeps the console from blocking access to rack equipment when not in use; dual-rail design lets you push in the keyboard while the LCD stays open

IP Remote Access for Fewer Trips to the Server Room
  • Remote access offers convenience of controlling servers from anywhere…no need to travel to the server room or network closet
  • Supports both IPv4 and IPv6 and network interfaces TCP/IP, HTTP, HTTPS, UDP, RADIUS, DHCP, SSL, ARP, DNS, 10Base-T/100Base-TX, Auto Sense and Ping

Simplifies IT Tasks
  • Switch easily between the 16 ports via on-console buttons, on-screen display or hot keys
  • Panel array mode lets you monitor multiple ports at the same time
  • Hot pluggable; add or remove computers without powering down the switch
  • Auto-scan mode automatically sequences through all active ports accessible to the user
  • Windows-based log server tracks events on your installation

Large 17” LCD
  • Wide display makes multitasking easier
  • Supports video resolutions up to 1280 x 1024; remote monitor resolutions up to 1600 x 1200
  • DDC emulation allows settings of each computer to be automatically adjusted for optimal output to LCD

Advanced Security Features
  • Includes password protection and advanced encryption: 1024-bit RSA, 256-bit AES, 56-bit DES, and 128-bit SSL
  • Supports RADIUS server authentication
  • Allows up to 64 user accounts; with multi-user operation enabled, up to 32 users can log on at one time

Expandability and Long-Lasting Reliability
  • Compatible with all major operating systems for easy integration into your existing structure
  • Flash firmware is upgradable over a network connection
  • Heavy-duty steel housing stands up to frequent use

TAA Compliant
  • Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • PS/2 or USB computer with VGA, SVGA or MultiSync video graphics card with HD15 port
  • (1) P774-Series (PS/2) or P776-Series (USB) KVM Cable Kit is required for each connected computer/server
  • Computers that access the KVM remotely should have at least a Pentium III, 1GHz processor, with screen resolution set to 1024 x 768
  • If remote computer is accessing the switch with Windows Client, DirectX 7.0 or higher is needed; if accessing the switch with Java Client, Sun’s Java 2 (1.4.2 or higher) runtime environment must be installed
  • Browsers must support 128-bit encryption
  • A network transfer speed of 128 Kbps or higher is recommended
  • Compatible with all major operating systems
  • Power consumption: 120V, 60Hz, 31W; 230V, 50Hz, 39W

Package Includes

  • B020-016-17-IP 16-Port Console KVM Switch with 17" LCD and built-in IP access
  • P774-Series 6 ft. PS/2 KVM Cable Kit
  • P776-Series 6 ft. USB KVM Cable Kit
  • C13 to 5-15P power cord
  • Owner’s Manual CD
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332146908
ConsoleYes
Max CPU16
TechnologyPS/2; VGA/SVGA
INPUT
Nominal Input Voltage(s) Supported100V AC; 110V AC; 115V AC; 120V AC; 127V AC; 140V AC; 200V AC; 208V AC; 220V AC; 230V AC; 240V AC
Recommended Electrical Service100-250V
Maximum Input Amps1
Input Frequency50/60Hz
Input Current120V (0.8A) / 230V (0.4A)
CONNECTIONS
Number of Ports16
Computer/Server Ports(x16) HD15 Female
PC/Server ConnectionsPS/2; USB; VGA
PHYSICAL
ColorBlack
LCD Monitor (in.)17
Shipping Dimensions (hwd / in.)6.00 x 27.00 x 33.00
Shipping Weight (lbs.)46.00
Unit Dimensions (hwd / in.)1.750 x 17.000 x 26.500
Unit Weight (lbs.)38.1
ENVIRONMENTAL
Storage Temperature Range-4 to 140 F (-20 to 60 C)
Relative Humidity0% to 80% RH, Non-condensing
Operating Temperature0 to 40 degrees C
BTUs  100.7 to 102.42
COMMUNICATIONS
Port ControlPush Buttons, Hotkeys, OSD
IP Remote Access  Yes
FEATURES & SPECIFICATIONS
NIAP-Certified Secure  No
Number of Users1
Autoscan (Y,N)  Y
Autoscan Duration  1 - 255 Seconds
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Currently these KVM Switches require a PS/2 keyboard. However, if your USB keyboard came with a PS/2 adapter, you may be able to use it with the B020- and B022-Series models.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.