Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 12/11/2018

Overview

Tripp Lite Monitored PDU / Power Distribution Unit offers real-time remote monitoring of voltage, frequency and load levels via built-in network connection. PowerAlert interface supports custom notification of user-specified remote conditions via email, PowerAlert Console Launcher, SNMP, Telnet or SSH interface. PDU output current consumption in amps is displayed via front panel lighted digital display and can be monitored remotely to warn of potential overloads before critical IT mains breakers trip.

Features

  • 200/208/230/240V Monitored PDU with built-in network interface in 0U 70 in. / 178cm rackmount form factor; 20A maximum capacity (agency de-rated to 16A)
  • C20 inlet supports user supplied input cabling; 10ft / 3m L6-20P power cord included
  • 24 outlets (20 C13 & 4 C19)
  • 0U 70in / 178cm vertical rackmount form factor
  • Network interface provides PDU control and data regarding input voltage, frequency and loading information
  • Digital display reports load level information in amps
  • Supports user-specified alarm notification thresholds
  • In-rack environmental reporting with optional ENVIROSENSE temperature / humidity sensor and rack access notification with up to 4 optional SRSWITCH door sensors
  • DHCP/Manual configuration support
  • 10/100 Mbps auto-sensing
  • Real-time clock backup maintains the time of day and date even if the PDU is unpowered
  • Tiered access privileges allow an administrator and a guest to login simultaneously
  • Alert notifications via email or SNMP traps offer immediate event notification
  • Firmware upgrade ability supports future product enhancements
  • Supports HTTP, HTTPS, PowerAlert Network Management System, SMTP, SNMPv1, SNMPv2, SNMPv3, Telnet, SSH, FTP, DHCP, BOOTP, NTP protocols
  • Fully compatible with FREE PowerAlert Network Management System / NMS Software
  • Included cord retention brackets
  • Toolless mounting supported in button-mount compatible racks, plus nut-and-bolt mounting brackets for other mounting applications
  • Federal Trade Agreements Act / TAA compliant for GSA schedule purchases

Package Includes

  • Rackmount PDU
  • Plug retention plates
  • Rack mounting brackets
  • Owner's manual
TAA compliant Cisco compatible RoHS compliant

Specifications

OVERVIEW
UPC Code037332149534
PDU TypeMonitored
INPUT
Input PhaseSingle-Phase
Recommended Electrical Service20A 208/240V; 16A 230V
Maximum Input Amps20
Input Connection TypeC20 inlet accepts included L6-20P input cable. Alternate C19 input cordsets supported.
PDU Plug TypeNEMA L6-20P; IEC-320 C20
Input Cord Length (ft.)10
OUTPUT
Output Capacity Details3.84kW (240V), 3.68kW (230V), 3.52kW (220V), 3.33kW (208V), 3.2kW (200V) / 16A total capacity; 16A max per C19 outlet; 12A (10A CE) max per C13 outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(20) C13; (4) C19
Output Nominal Voltage200; 208; 220; 230; 240
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayDigital meter reports PDU output current in amps, Scroll IP-address information; Display can be rotated 180 degrees for installation with the input cable at the top
SwitchesPress the SCROLL IP / ROTATE button and release after one second to display the configured IP address in 2 digit intervals; Press and release after two seconds to rotate the display 180 degrees
PHYSICAL
Form Factors Supported0U vertical rackmount installation supported with included mounting brackets; supports tooless mounting in button-mount compatible racks
PDU Form FactorVertical (0U)
Shipping Dimensions (hwd / in.)4.00 x 6.00 x 72.50
Shipping Weight (lbs.)13.50
Unit Dimensions (hwd / in.)70.000 x 2.190 x 2.650
Unit Weight (lbs.)8.50
ENVIRONMENTAL
Operating Temperature Range0C ~ 40C (32F ~ 104F)
Storage Temperature Range5 to 122F (-15 to 50C)
Relative Humidity5-95% non-condensing
Operating Elevation0-10,000
COMMUNICATIONS
PowerAlert SoftwareLX Platform Interface: PowerAlert Device Manager
Communications CableRJ45-to-DB9 configuration/console Access cable
SNMP CompatibilityPre-installed SNMPWEBCARD provides remote monitoring via PowerAlert Console Launcher, Telnet, SSH, and SNMP management systems
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.