Part Number: PDUMNH20HV TAA
- Monitored 16A 208/230V PDU, 1U horizontal rackmount
- Reports voltage, frequency & load level via ethernet interface
- Visual current meter, Reversible housing
- C20 inlet; 8ft / 2.4m C20 cable with L6-20P plug adapter
- 8 C13 outlets with included plug-lock retention sleeves
- Pre-installed WEBCARDLX with latest version of PADM20 for enhanced remote management
- TAA Compliant for GSA Schedule purchases
- 2-year limited warranty
Features
- 16/20A 230/208V Monitored Power Distribution Unit / rack PDU (rPDU) (agency derated to 16A continuous)
- C20 inlet; 8ft / 2.4m C20 cable and NEMA L6-20P plug adapter included
- 1U horizontal rackmount installation
- 8 C13 outlets
- Lighted display reports output power consumption in amps
- Built-in network interface reports voltage, frequency and PDU loading via network or secure web browser interface with options for user specified alarm and notification thresholds
- Pre-installed WEBCARDLX with the latest version of PowerAlert Device Manager firmware (PADM20) provides enhanced remote management capabilities
- PADM20 and PowerAlert Element Manager (PAEM) form a powerful tool for expanding maintenance functions in large installations, including firmware update checks and backup and restoration of device configurations
- Optional EnviroSense2 modules (sold separately) provide a variety of environmental monitoring capabilities
- 10/100 Mbps auto-sensing allows optimal communication with 10/100 Base-T networks
- Real-time clock backup maintains the time of day and date even if the PDU is unpowered
- Tiered access privileges allow an administrator and a guest to login via web browser for monitoring
- Alert notifications via email or SNMP traps offer immediate event notification
- Firmware upgrade ability supports future product enhancements.
- Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
- Mounting ears are reversible for front or rear facing rackmount installation
- Included cord retention brackets keep vital network equipment plugged in and continuously powered
- TAA Compliant for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332160928 |
PDU Type | Monitored |
INPUT
Input Phase | Single-Phase |
PDU Input Voltage | 208; 230 |
Recommended Electrical Service | Single-phase 16/20A 230/208V service |
Maximum Input Amps | 16 |
Maximum Input Amps Details | Agency de-rated to 16A continuous |
Input Connection Type | C20 inlet accepts included C19-C20 cable with included plug adapters |
PDU Plug Type | NEMA L6-20P; IEC-320 C20 |
Input Cord Length (ft.) | 8.5 |
OUTPUT
Output Capacity Details | 3.68kW (230V), 3.33kW (208V) / 16A total capacity; 12A (10A CE) max per C13 outlet |
Frequency Compatibility | 50 / 60 Hz |
Output Receptacles | (8) C13 |
Output Nominal Voltage | 208/230V |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | Digital meter reports PDU output current in amps |
PHYSICAL
Material of Construction | Metal |
Form Factors Supported | 1U horizontal rackmount in 2 or 4 post racks |
Minimum Required Rack Depth (inches) | 17.1 |
PDU Form Factor | Horizontal (1U) |
Shipping Dimensions (hwd / in.) | 6.00 x 20.75 x 23.00 |
Shipping Weight (lbs.) | 13.50 |
Unit Dimensions (hwd / in.) | 1.750 x 17.500 x 14.800 |
Unit Weight (lbs.) | 9.00 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -22° to 122°F (-30° to 50°C) |
Relative Humidity | 5% to 95% non-condensing |
Operating Elevation | 0-10000 ft. (0-3000 m) |
COMMUNICATIONS
PowerAlert Software | LX Platform Interface: PowerAlert Device Manager |
Communications Cable | Micro-USB- to-USB A configuration/console Access cable |
Network Monitoring Port | RJ45 Network port, Micro-USB Configuration port, USB A port supports a variety of Envirosense2 environmental and control modules. See Accessories>Management Hardware section for more information about these modules. |
SNMP Compatibility | Pre-installed LX platform interface provides remote monitoring via Java-free HTML5 web interface, telnet, SSH and SNMP management systems |
Network Compatibility | 10 Mbps; 100 Mbps (Fast Ethernet) |
FEATURES & SPECIFICATIONS
High Availability PDU Features | Remote Network Notifications |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico); UL 60950-1 |
Product Compliance | RoHS; CE (Europe); FCC Part 15 Class A (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM, PDU, Inverters |
WEXT2D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
WEXT3D | Extended Warranty and Technical Support for Select Products – Isolation Transformers, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Design Resources
Product Literature
- 120V Power Distribution Unit (PDU) Brochure (English)
- 120V Power Distribution Unit (PDU) Models and Specifications List (English)
- 230V Power Distribution Unit (PDU) Specification Brochure (English)
- 230V Power Distribution Unit (PDU) Brochure (English)
- SNMP Management of Tripp Lite Devices Technical Application Bulletin (English)
Declarations of Conformity
Useful Web Pages
Product Videos
- PADM20 High-Level Overview
https://tripplite.eaton.com/video/padm20-high-level-overview/866784 - PowerAlert® Device Manager v20 for Networked Tripp Lite UPS Systems
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-networked-tripp-lite-ups-systems/866781 - PowerAlert® Device Manager v20
https://tripplite.eaton.com/video/poweralert-device-manager-v20/867016 - New Auto-Probe Feature on UPS Systems and PDUs
https://tripplite.eaton.com/video/new-auto-probe-feature-on-ups-systems-and-pdus/842795 - How to Choose a PDU: Monitored PDUs
https://tripplite.eaton.com/video/how-to-choose-a-pdu-monitored-pdus/75342 - PowerAlert® Device Manager v20 for Switched or Monitored PDUs
https://tripplite.eaton.com/video/poweralert-device-manager-v20-for-switched-or-monitored-pdus/866782
Product Images