Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Mounts a monitor off the surface of your desk, table or workstation by either a clamp or grommet to free up valuable space. Ideal for home or office use.

  • Fits most flat-panel displays from 13 to 27 in.
  • Mounts by clamp or grommet
  • One-touch adjustment for comfortable viewing
  • 180° swivel and -40° to +90° tilt for wide range of motion
  • Supports monitors up to 20 lbs (9 kgs)
  • 5-year limited warranty

Overview

The VESA-compliant DDR1327S Full Motion Desk Mount Clamp attaches to your desk, table or workstation, allowing you to mount a monitor above it and free up valuable workspace. Ideal for home and office, the DDR1327S fits most flat-panel displays from 13 to 27 inches.  Grommet hardware is also included.
The swivel arm can be independently adjusted for angle and height to give you maximum flexibility in positioning your display to fit your environment and comfort level. Move the screen closer to you, or push it out of your way when not in use. A 180° swivel and -40° to +90° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitor in portrait or landscape orientation.
Durable clamp attaches to most flat surfaces up to 3.5 inches thick with a firm grip. Swivel arm supports monitors up to 20 lbs (9 kgs). The durable all-metal frame with soft rubber-feel finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm.

Features

Attaches to Most Desks, Tables and Workstations
  • Clamps securely to most flat surfaces from 0.4 in. to 3.5 in.  Grommet hardware also included
  • Fits most flat-panel displays from 13 to 27 in.
  • Swivel arm adjusts independently for angle and height
  • Ideal for home and office use
Convenient One-Touch Adjustment
  • 180° swivel and -40° to +90° tilt capability provides comfortable viewing
  • Full 360° rotation for viewing in portrait or landscape orientation
Durable Metal Construction
  • Supports monitors up to 20 lbs (9 kgs)
  • Soft rubber-feel finish blends with any décor
  • Mounting hardware included
  • Display cable attaches to mount to reduce clutter
VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm

Package Includes

  • Adapter bracket assembly
  • Pole
  • Desk clamp assembly
  • Grommet assembly
  • (4) M4 screws
  • (4) M5 screws
  • (4) D5 washers
  • Base plate
  • Pad
  • Hex key, 3 mm
  • Hex key, 4 mm
  • Hex key, 5 mm
  • Hex key, 6 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332183460
Device CompatibilityMonitor/HDTV
PHYSICAL
ColorBlack
Material of ConstructionSteel
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
MotionFull
Mounting LocationDesk Clamp; Grommet
Degrees of Motion-40/+90 Tilt; 180 Swivel; 360 Rotate
Minimum Screen Size (in.)13
Maximum Screen Size (in.)27
Maximum Weight Capacity (lbs.)20
Min/Max Arm Extension (in.)19.68
Number of Displays1
Shipping Dimensions (hwd / in.)15.80 x 5.40 x 16.50
Shipping Weight (lbs.)11.70
Unit Dimensions (hwd / in.)20.070 x 6.300 x 23.700
Unit Weight (lbs.)11.55
Assembly RequiredYes
FEATURES & SPECIFICATIONS
Cord ManagementYes
Tools NecessaryYes
STANDARDS & COMPLIANCE
Product ComplianceRoHS; RoHS3; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
Was this information helpful? Yes No
Need more help? Contact Technical Support

A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.

Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) P560-006 P560-006 DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) P568-006-RA2 P568-006-RA2 High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m)
High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) P568-006-SW P568-006-SW High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.