Full Motion Desk Mount for 13" to 27" Monitors
Part Number: DDR1327S
Mounts a monitor off the surface of your desk, table or workstation to free up valuable space. Ideal for home or office use.
- Fits most flat-panel displays from 13 to 27 in.
- One-touch adjustment for comfortable viewing
- 180° swivel and -40° to +90° tilt for wide range of motion
- Supports monitors up to 20 lbs (9 kgs)
- 5-year limited warranty
Overview
Features
- Clamps securely to most flat surfaces from 0.4 in. to 3.5 in.
- Fits most flat-panel displays from 13 to 27 in.
- Swivel arm adjusts independently for angle and height
- Ideal for home and office use
- 180° swivel and -40° to +90° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Supports monitors up to 20 lbs (9 kgs)
- Soft rubber-feel finish blends with any décor
- Mounting hardware included
- Display cable attaches to mount to reduce clutter
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm and 100 x 100 mm
Specifications
OVERVIEW
UPC Code | 037332183460 |
Device Compatibility | Monitor/HDTV |
PHYSICAL
Color | Black |
Material of Construction | Steel |
VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
Motion | Full |
Mounting Location | Desk Clamp |
Degrees of Motion | -40/+90 Tilt; 180 Swivel; 360 Rotate |
Minimum Screen Size (in.) | 13 |
Maximum Screen Size (in.) | 27 |
Maximum Weight Capacity (lbs.) | 20 |
Min/Max Arm Extension (in.) | 19.68 |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 15.80 x 5.40 x 16.50 |
Shipping Weight (lbs.) | 11.70 |
Unit Dimensions (hwd / in.) | 20.07 x 19.68 x 11.81 - Fully Extended |
Unit Weight (lbs.) | 11.55 |
Assembly Required | Yes |
FEATURES & SPECIFICATIONS
Cord Management | Yes |
Tools Necessary | Yes |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; RoHS3; REACH |
WARRANTY
Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, see our technology primer VESA Mounting Patterns.
Related Products
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P502-006 | VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) |
![]() |
P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) |
![]() |
P568-006-RA2 | High-Speed HDMI Cable with 2 Right-Angle Connectors, Digital Video with Audio (M/M), 6 ft. (1.83 m) |
![]() |
P568-006-SW | High-Speed HDMI Cable with Swivel Connectors, Digital Video with Audio, UHD 4K (M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Design Resources
Product Literature
Useful Web Pages
Product Videos
- Display Mounts for Flat-Panel Displays and HDTVs
https://www.tripplite.com/video/display-mounts-for-flat-panel-displays-and-hdtvs/75335 - Desk Mounts for Flat-Panel Displays
https://www.tripplite.com/video/desk-mounts-for-flat-panel-displays/69625
Product Images