Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Quad Monitor Mount Stand for 10" to 26" Flat-Screen Displays

Model Number: DDR1026MQ


Mounts up to four 10–26 in. monitors on a single base to free up valuable space on your desk, table or workstation. Ideal for home or office use.
  • Fits most flat-panel displays from 10 to 26 in.
  • One-touch adjustment for comfortable viewing
  • 180° swivel and -15° to +15° tilt for wide range of motion
  • Each mount supports up to 30 lb.
  • 5-year limited warranty

Overview

The VESA-compliant DDR1026MQ Quad Monitor Mount Stand mounts up to four monitors on a sturdy base, allowing you to free up valuable workspace on your desk, table or workstation. Ideal for home and office, the DDR1026MQ fits most flat-panel displays from 10 to 26 inches.

Position your monitors with one-touch ease to optimize viewing angle and height to fit your environment and comfort level. A 180° swivel and -15° to +15° tilt capability minimizes glare and provides comfortable viewing from multiple angles. A 360° rotation lets you view your monitors in portrait or landscape orientation.

Each mount supports up to 30 pounds. The durable all-metal frame with scratch-resistant powder-coated finish tolerates frequent handling and blends with any décor. Mounting hardware is included. Conforms to VESA-compliant displays with any of the following mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm.


Features

Mounts Up to 4 Monitors on a Base
  • Frees up valuable workspace on your desk, table or workstation
  • Fits most flat-panel displays from 10 to 26 in.
  • Mounts adjust independently for viewing angle
  • Ideal for home and office use

Convenient One-Touch Adjustment
  • 180° swivel and -15° to +15° tilt capability provides comfortable viewing
  • Full 360° rotation for viewing in portrait or landscape orientation

Durable Metal Construction
  • Each mount supports up to 30 lb.
  • Scratch-resistant powder-coated finish blends with any décor
  • Mounting hardware included

VESA Compliance
  • Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm

Package Includes

  • Top pole
  • Bottom pole
  • Base
  • (2) Mounting assemblies
  • Top cap
  • (16) M6 screws
  • (16) M4 screws
  • (16) Lock washers
  • (16) Washers
  • (16) Spacers
  • Handle and washer
  • Hex key, 2.5 mm
  • Hex key, 4 mm
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332181923
PHYSICAL
ColorBlack
Degrees of Motion-15/+15 Tilt; 180 Swivel; 360 Rotate
Material of ConstructionSteel
Maximum Screen Size (in.)26
Maximum Weight Capacity (lbs.)30
Minimum Screen Size (in.)10
MotionFull
Mounting LocationDesktop
Number of Displays4
Shipping Dimensions (hwd / in.)5.90 x 31.50 x 12.00
Shipping Weight (lbs.)20.90
Unit Dimensions (hwd / in.)25.9 x 28.9 x 10.2
Unit Weight (lbs.)14.00
VESA Pattern (mm)  100x100; 100x75; 75x100; 75x75
FEATURES & SPECIFICATIONS
Tools NecessaryYes
Cord ManagementNo
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Frequently Asked Questions

A VESA Pattern is part of a standard defined by VESA, an international organization that sets technical standards for the PC and consumer electronics industries. A VESA pattern refers to the configuration of the four holes on the back of a flat panel display that allow the display to be attached to a mount. For example, in a 100 x 100 mm VESA pattern, the screws holes are arranged in a square 100 mm apart. Tripp Lite display mounts are all VESA compliant and come with screws that fit the screw holes on the back of your display. Before you select a display mount, check the back of your display for the VESA mounting holes provided. If dimensions are not marked, measure the distance between holes to make sure you purchase the correct mount.
A VESA pattern refers to the configuration of the four holes on the back of a flat panel display. For a full explanation of VESA standards, click here

Additional FAQs may be available on the DDR1026MQ model support page.

Resources & Downloads

support icon

Do you own a
DDR1026MQ

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.