Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Wall-Mount Bracket and Installation Accessories for select UPS Systems


  • Affixes compatible UPS systems to the wall
  • Includes bracket, hardware and hook-and-loop strap
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

UPSWM

Have a Question?
Contact Us

Overview

Tripp Lite's Wallmount Bracket enables compatible UPS systems to attach to any wall or sturdy, vertical surface.

Features

  • Allows compatible UPS systems or battery packs to hang from wall or other sturdy surface
  • Compatible with Tripp Lite UPS systems BCPERSONAL300, BCPERSONAL450, BCPRO600, BCPRO1050, BCPRO1400, INTERNETOFFICE500, INTERNETOFFICE700, OMNISMART300, OMNISMART350HG, OMNISMART450HG, OMNISMART500, OMNISMART700, OMNISMART1050, ONMISMART1400, OMNIVS800, OMNIVS1000, OMNIVS1500XL, SMART550USB, SMART700SER, SMART700HG, SMART750USB, SMART1050, SMART1200XLHG, SMART1500, SMART1500XL, TE600, TE1200 and other UPS systems that specify compatibility with this bracket

Package Includes

  • Wallmount Bracket and installation accessories (4 washers, 4 screws, 1 hook-and-loop safety strap)
  • Mounting instructions
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139306
Product TypeMounting Bracket
Accessories TypeMounting Bracket
PHYSICAL
Material of ConstructionMetal
Shipping Dimensions (hwd / in.)9.50 x 1.75 x 13.75
Shipping Weight (lbs.)6.70
Unit Dimensions (hwd / in.)12.75 x 9.1 x 13.5
Unit Weight (lbs.)6.80
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the UPSWM model support page.

Documents & Downloads

support icon

Do you own a
UPSWM
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.