Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

KVM over IP Remote-User Console Station


Enterprise-level, Java-free user console station provides remote access to your Tripp Lite B064-IPG KVM switches.
  • Replaces a PC or laptop, eliminating forced system updates and avoiding virus threats
  • Monitors and manages video output of up to 64 servers simultaneously on one display
  • Remotely connects storage media to a target server anywhere on the network
  • Java-free platform avoids access issues and vulnerabilities of frequent manual updates
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

B064-000-STN New

Have a Question?
Contact Us

Features

Monitor and Control Your Tripp Lite KVM over IP Switches without a Computer
This enterprise-level user console station gives you remote access to your Tripp Lite B064-IPG KVM switches without the use of a PC, laptop or notebook computer. With no operating system, you no longer have to worry about forced system or software updates. You’re also protected against the threats of viruses, spam, phishing and malware by allowing access only to connected servers and not email, apps, malicious websites or any other Internet-based potential threats to your system. The Java-free platform lets you avoid certain access issues and security vulnerabilities.
Preview up to 64 Servers at the Same Time with Panel Array Mode
Panel array mode lets you monitor and manage the video output from as many as 64 connected servers at the same time, all on one HDMI monitor. By previewing every connected server simultaneously, the B064-000-STN is ideal for network applications that require constant monitoring, such as surveillance and security. The HDMI port supports high-definition resolutions up to 1920 x 1200, including 1080p, at 60 Hz.
Connect Storage Media to a Target Server Anywhere on the Network with Virtual Media
The Virtual Media feature allows a removable USB drive on a user’s system to appear and act as if it were installed on the remote server. Up to two virtual media choices can be mounted. Once mounted, you can treat the virtual media as if they really exist on the remote server. Drag and drop files to or from them, open files on the remote server for editing and save them to the redirected media. The B064-000-STN features two USB 2.0 ports for peripherals, as well as inputs for a USB keyboard and mouse and two audio jacks.
Designed for Flexible Placement and Installation
Four rubber feet are also included for resting the unit on a flat, level surface, such as a shelf, table or desk. You can also use the included mounting plate to install the console server on a wall or in a space-saving 0U rear-of-the-rack configuration. The B064-000-STN supports hot-plugging, which allows you to connect, disconnect, add or remove components without having to shut down the unit.
Compatible with Tripp Lite's B064-IPG-Series IP KVM Switches
The B064-000-STN is designed to work with the following Tripp Lite KVMs: B064-008-01-IPG, B064-016-01-IPG, B064-016-02-IPG, B064-016-04-IPG, B064-032-01-IPG, B064-032-02-IPG, B064-032-04-IPG and B064-064-08-IPG. It supports boundless switching when cascaded with another B064-000-STN console station via user-supplied Cat5e/6 cabling.
TAA-Compliant for GSA Schedule Purchases
The B064-000-STN is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Typical Applications

  • Monitor and control Tripp Lite B064-IPG KVM switches from a remote centralized location

Package Includes

  • B064-000-STN HDMI KVM over IP Remote-User Console Station
  • (4) Rubber feet
  • Mounting plate
  • External power supply with 4 ft. cord and C13 to NEMA 5-15P input (Input: 100–240V, 50/60 Hz, 0.7A; Output: 5V 4A)
  • Owner’s manual

System Requirements

  • Works with Tripp Lite B064-IPG KVMs, including B064-008-01-IPG, B064-016-01-IPG, B064-016-02-IPG, B064-016-04-IPG, B064-032-01-IPG, B064-032-02-IPG, B064-032-04-IPG and B064-064-08-IPG
  • HDMI monitor
  • USB keyboard/mouse
  • Wired Ethernet network
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332252777
TechnologyCat6; HDMI; Stereo Audio; USB; USB 2.0 (High Speed)
INPUT
Voltage Compatibility (VAC)100; 110; 120; 125; 127; 200; 208; 220; 230; 240
Redundancy - Dual Power InputsNo
External Power Supply Plug(s)NEMA 5-15P North America
POWER
External Power Supply Input Specs (V / Hz / A)100-240V~50/60Hz, 0.7A
External Power Supply Output Specs (V / A)5V/4A
External Power Supply Cord Length (ft.)4
External Power Supply Cord Length (m.)1.2
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.5 x 12mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsCCC; CE; FCC; PSE; TUV; UL; cUL
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPower (Blue)
PHYSICAL
ColorBlack
Material of ConstructionMetal
RackmountableYes
Unit Dimensions (hwd / in.)6.86 x 5.88 x 1.13
Unit Packaging TypeBox
Unit Weight (lbs.)1.65
ENVIRONMENTAL
Operating Temperature Range32 to 104°F (0 to 40°C)
Storage Temperature Range-4 to 140°F (-20 to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
Power Consumption (Watts)DC: 5V (4.66W)
COMMUNICATIONS
Network Speed1Gbps
CONNECTIONS
Side A - Connector 1DB9 (FEMALE); RJ45 (FEMALE); (4) USB A (FEMALE)
Side B - Connector 1(2) 3.5MM (FEMALE); HDMI (FEMALE); RJ45 (FEMALE)
Console Keyboard and Mouse InterfaceUSB
Console Monitor InterfaceHDMI
FEATURES & SPECIFICATIONS
Port SelectionGUI
Max Supported Video Resolution1920 x 1200 @60Hz
HDMI Specification1.4
HDCP Specification1.4
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 2.0 (up to 480 Mbps)
Audio SpecificationStereo Audio
Driver RequiredNo
Recommended Category CableN201-Series Cat6 Cables
REMOTE ACCESS
Modem PortYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, and REACH
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB Adapters

  Model Number Description
USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. U209-000-R U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.

Copper Network Cables

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. N200-006-BK N200-006-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.

Digital Signage & Audio/Video

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft.

Network Cables & Adapters

  Model Number Description
Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft. N200-006-BK N200-006-BK Cat6 Gigabit Molded (UTP) Ethernet Cable (RJ45 M/M), Black, 6 ft.

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft. P312-006 P312-006 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 6 ft.
Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft. P569-006-CERT P569-006-CERT Premium High-Speed HDMI Cable with Ethernet and Gripping Connectors, UHD 4K @ 60 Hz (M/M), 6 ft.

USB, Lightning & FireWire

  Model Number Description
USB 2.0 A/B Cable (M/M), 6 ft. U022-006 U022-006 USB 2.0 A/B Cable (M/M), 6 ft.
USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft. U209-000-R U209-000-R USB-A to RS232 (DB9) Serial Adapter Cable - (M/M), 5 ft.

USB Cables

  Model Number Description
USB 2.0 A/B Cable (M/M), 6 ft. U022-006 U022-006 USB 2.0 A/B Cable (M/M), 6 ft.

Resources & Downloads

support icon

Do you own a
B064-000-STN

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.