NetCommander 32-Port Cat5 KVM over IP Switch - 2 Remote + 1 Local User, 16 USB Dongles, 1U Rack-Mount
- 32 ports provide control of computers/servers locally or via your network or the Internet
- Occupies just 1U of rack space
- Low-cost Cat5 cabling allows longer distances, reduces cable clutter
- Simultaneous support for 3 users – 1 local, 2 remote
- Includes 16 USB Server Interface dongles for connecting computers or servers
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
B072-032-IP2-K
Have a Question?
Overview
This KVM switch can be accessed and controlled remotely, so there’s no need to travel to the server room or network closet. A Java-based application allows access via web browser from any secure IP connection; a non-browser client that can bypass browser-related Java Security prompts is available.
The B072-032-IP2-K uses inexpensive, user-supplied Cat5e/6/6a cabling with Server Interface Units (16 included) so you can connect computers/servers located up to 100 ft. away from the switch. This switch features dual Ethernet ports and dual power supplies; if one fails, the other takes over, keeping access uninterrupted. Switch easily between the 32 ports using an on-screen display (OSD), hotkey commands or a remote toolbar. Multi-level password protection prohibits unauthorized users from accessing connected computers, and a local user and up to two remote users can each log on and access different ports simultaneously.
Two serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; individual ports can be assigned to an IP PDU port to power on/off the server connected to that port. This KVM switch is compatible with Windows and Linux operating systems, and provides remote access using a Windows computer. It supports VGA video resolutions up to 1920 x 1080 @ 60 Hz. Heavy-duty steel housing stands up to frequent use.
Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were stored directly on it. Virtual Media data transfer rates up to 12Mbps are supported when using a B078-101-USB2 Server Interface Unit. Other features include RADIUS and LDAP/S authentication, system-sent SNMP messaging and an event log that tracks logins, reboots and network setting changes.
Free NetCommander-AXS Management Software is available to access and control all of your Tripp Lite NetCommander IP KVM switches (B070 and B072 series). From a single interface, you can access server ports on any of your KVM switches, power cycle or power on/off outlets of IP PDUs and manage KVM settings. This software can be downloaded free of charge from the model support page for the B072-032-IP2-K.
Features
- Mounts in a standard 19 in. rack
- Inexpensive Cat5e/6/6a cabling lets you locate servers up to 100 ft. from the switch
- Use a Server Interface Unit, B078-101-USB-1 or B078-101-USB2 (for USB) or B078-101-PS2 (for PS/2) with each server that will be connected with Cat5 cable; 16 B078-101-USB-1 units are included
- To convert DisplayPort or HDMI computers to VGA, use Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Remote access means there’s no need to travel to the server room or network closet
- Java-based application allows Windows computers to control a target server via web browser from any location over a secured IP connection
- A non-browser client is available that allows Windows computers to remotely access the KVM without the need for a browser and without the need to install Java
- 1 local + 2 remote users can access different ports concurrently; up to 5 users can share a single remote session
- Supports both IPv4 and IPv6
- On-screen display, hot keys and remote toolbar for easy use
- Free NetCommander-AXS Management Software gives you remote access and control over all your Tripp Lite NetCommander IP KVM switches (B070 and B072 series)
- Video resolutions up to 1920 x 1080 @ 60 Hz are supported
- 2 serial ports allow control of serial-manageable devices such as IP PDUs, firewalls and routers; assign individual ports to an IP PDU port to power on/off the server connected to that port
- BIOS-level control of any brand and model server, regardless of the server’s condition and network connectivity
- Virtual Media allows an .iso file to be mounted to a target server and accessed as if it were directly stored on it
- Virtual Media data transfer rates up to 12Mbps are supported when using a B078-101-USB2 Server Interface Unit; the included B078-101-USB-1 Server Interface Units can be used for Virtual Media support, but only at speeds up to 1Mbps
- Fast Virtual Media KVM System patented under Pat. No. US 9,417,720
- System-sent messages to SNMP server notify you of network failures
- Supports RADIUS and LDAP/S authentication
- Log tracks events such as logins, reboots and network setting changes on your installation
- Multi-level password protection: create administrator accounts with full access and user accounts with limited access
- Supports TLS 1.2 security protocol
- You can install SSL certificates to ensure secure transactions between web servers and browsers
- Flash-upgradable firmware over the network
- Heavy-duty steel housing stands up to frequent use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- Computer with HD15 (VGA) port, and USB port or PS/2 keyboard/mouse ports
- User-supplied Cat 5e/6/6a cabling
- B078-101-USB-1 or B078-101-USB2 (USB) or B078-101-PS2 (PS/2) Server Interface Unit is required for each connected computer/server; 16 B078-101-USB-1 units are included
- For computers with Displayport or HDMI, change to VGA using Tripp Lite adapters P134-06N-VGA-V2 or P131-06N. Maximum video resolutions using adapters may vary.
- Compatible with Windows and Linux operating systems
- Remote access supported using Windows computers
- Remote console computers require minimum Pentium 4 with 2 GB memory
Package Includes
- B072-032-IP2-K 32-Port Cat5 2+1 User 1U Rack-Mount KVM Switch with IP Remote Access
- 16 USB Server Interface Dongles (B078-101-USB-1)
- C13 to 5-15P Power Cords (x2)
- Rack-Mount Hardware
- CD with Owner's Manual
- Quick Start Guide
Specifications
OVERVIEW
UPC Code | 037332181442 |
Technology | Cat5/5e; PS/2; Serial (RS232); USB; VGA/SVGA |
VIDEO
Max Supported Video Resolution | Local : 1920 x 1200 @ 60 Hz ; Remote : 1920 x 1080 @ 60 Hz |
INPUT
Voltage Compatibility (VAC) | 100; 110; 120; 127; 200; 208; 220; 230; 240 |
Input Frequency | 50/60Hz |
Input Current | 120V (0.7A) / 230V (0.3A) |
Power Input Receptacle | IEC-320-C14 |
Redundancy - Dual Power Inputs | Yes |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Blue (Power) |
PHYSICAL
Color | Black |
Material of Construction | Steel (Steel, Electrogalvanized, Cold Rolled, Coil) |
Rackmountable | Yes |
Shipping Dimensions (hwd / in.) | 5.70 x 14.40 x 23.00 |
Shipping Weight (lbs.) | 14.20 |
Unit Dimensions (hwd / in.) | 1.7 x 17.3 x 11 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 7.70 |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104 F (0 to 40 C) |
Storage Temperature Range | -40 to 158 F (-40 to 70 C) |
Relative Humidity | 0% to 80% RH, Non-Condensing |
BTUs | 171 BTU/Hr |
Power Consumption (Watts) | 50 |
COMMUNICATIONS
IP Remote Access | Yes |
Network Speed | 10/100 Mbps |
CONNECTIONS
Ports | 32 |
PC/Server Connections | PS/2; USB; VGA |
Side A - Connector 1 | (3) USB A (FEMALE) |
Side A - Connector 2 | HD15 (FEMALE) |
Side A - Connector 3 | (4) RJ45 (FEMALE) |
Side B - Connector 1 | (32) RJ45 (FEMALE) |
Computer Keyboard and Mouse Interface | PS/2; USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
FEATURES & SPECIFICATIONS
Number of Users | 3 |
NIAP-Certified Secure | No |
On-Screen Display (OSD) | Yes |
Port Selection | Hotkey; OSD |
USB Specification | USB 2.0 (up to 480 Mbps) |
Driver Required | No |
Authentication Supported | RADIUS; LDAPS |
Cat5 KVM Switch | Yes |
Recommended Category Cable | Cat5e/6/6a Cables |
REMOTE ACCESS
Virtual Media Speed | Up to 12 Mbps (using B078-101-USB2) |
STANDARDS & COMPLIANCE
Certifications | Tested to UL 60950-1 (USA), CAN/CSA (Canada), FCC Part 15 Class A, CE, IEC 60950-1, RoHS, REACH |
WARRANTY
Product Warranty Period (Worldwide) | 3-year limited warranty |
Frequently Asked Questions
Additional FAQs may be available on the B072032IP2K model support page.
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N105-007-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M) - Gray, 7 ft. (2.13 m) |
![]() |
N105-010-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N105-025-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N105-050-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N105-100-GY | Cat5e 350 MHz Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 100 ft. (30.5 m) |
![]() |
N125-007-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N125-010-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 10 ft. (3.05 m) |
![]() |
N125-025-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N125-050-GY | Cat6 Gigabit Molded Shielded (STP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
![]() |
N201-007-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 7 ft. (2.13 m) |
![]() |
N201-014-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 14 ft. (4.27 m) |
![]() |
N201-025-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft. (7.62 m) |
![]() |
N201-050-GY | Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft. (15.24 m) |
KVM Switch Accessories
Model Number | Description | |
---|---|---|
![]() |
B078-101-PS2 | NetCommander PS2 Server Interface Unit (SIU) |
![]() |
B078-101-USB-1 | NetCommander USB Server Interface Unit (SIU) - Single |
![]() |
B078-101-USB-8 | NetCommander USB Server Interface Unit (SIU) - 8-Pack |
![]() |
B078-101-USB2 | NetCommander USB Server Interface Unit (SIU) with Virtual Media up to 12Mbps |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1Q | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2Q | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- How to Configure a NetCommander 1U Cat5 Rack-Mount KVM Switch
https://www.tripplite.com/video/how-to-configure-a-netcommander-1u-cat5-rack-mount-kvm-switch/796867 - NetCommander® Multi-User Cat5 IP KVM Switches
https://www.tripplite.com/video/netcommander-multi-user-cat5-ip-kvm-switches/89080
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.