Part Number: B006-VU4-R
This Model has been retired and replaced by B006-VUA4-K-R. An Owner's Manual and other information for the B006-VU4-R is available on the model support page
Overview
Tripp Lite's 4-port Desktop USB KVM Switch is the optimal solution for controlling up to 4 USB computers from one VGA monitor and USB keyboard/mouse. Manually switch between connected computers using pushbuttons or hotkey controls; or, monitor connected computers automatically via Auto Scan Mode. The B006-VU4-R is operating system independent, and works with all computers that have an available VGA and USB port. It supports video resolutions up to 2048 x 1536, and features a compact design that does not require software or complicated set-up procedures. Constructed of heavy-duty steel housing. Order P758 Cables separately.
Features
- Control up to 4 USB computers from a single VGA monitor and USB keyboard/mouse
- Order P758 Cables separately
- Port LEDs illuminate Dim Orange to indicate a computer is connected, and Bright Orange to indicate it is the selected port
- Supports video resolutions up to 2048 x 1536, DDC2B
- No software or complicated set-up procedures required
- Manually switch between connected computers via front panel pushbuttons or hotkey commands
- Automatically monitor connected computers via Auto Scan Mode
- Compatible with all major operating systems
- Compatible with most mice; including scroll mice
- Constructed of heavy-duty steel housing
Specifications
OVERVIEW
UPC Code | 037332152947 |
Console | No |
Max CPU | 4 |
Technology | VGA/SVGA |
VIDEO
Max Supported Video Resolution | 2048 X 1536, DDC2B |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5.3V / 2.4A |
AC Power Adapter Cord Length (ft.) | 5 |
AC Power Adapter Cord Length (m) | 1.5 |
POWER
Power Source Type | AC Adapter |
CONNECTIONS
Number of Ports | 4 |
PC/Server Connections | USB; VGA |
Side A - Connector 1 | (4) HD15 (MALE) |
Side A - Connector 2 | (4) USB B (FEMALE) |
Side B - Connector 1 | (1) HD15 (FEMALE) |
Side B - Connector 2 | (2) USB A (FEMALE) |
Computer Keyboard and Mouse Interface | USB |
Computer Monitor Interface | VGA |
Console Keyboard and Mouse Interface | USB |
Console Monitor Interface | VGA |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | Online Selected (Orange) |
PHYSICAL
Shipping Dimensions (hwd / in.) | 3.50 x 9.80 x 8.70 |
Shipping Weight (lbs.) | 2.20 |
Unit Dimensions (hwd / in.) | 1.700 x 7.900 x 2.900 |
Unit Weight (lbs.) | 1.50 |
ENVIRONMENTAL
BTUs | 7.1694 BTU/Hr |
COMMUNICATIONS
Port Control | Push Buttons, Hotkeys |
IP Remote Access | No |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
NIAP-Certified Secure | No |
Number of Users | 1 |
Autoscan (Y,N) | Y |
Autoscan Duration | 11 TO 99 SECONDS; USER-DEFINEABLE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
VGA DDC2B (Display Data Channel version 2B) is a communication protocol used between a computer's graphics card and a monitor. It allows the monitor to communicate its capabilities, such as its resolution, refresh rate, and color depth, to the graphics card. This information is then used by the graphics card to automatically adjust its output to match the capabilities of the monitor.
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Videos
- B006-VU4-R 4-Port Desktop KVM Switch
https://tripplite.eaton.com/video/b006-vu4-r-4-port-desktop-kvm-switch/51415
Product Images