Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Laptop Cooling Pad for Notebook and Laptop Computers Up to 16 in.

Model Number: NC2003BP


Notebook cooling pad with USB-powered fan generates cool air to prevent your laptop or computer from overheating and keep it operating efficiently. Recommended for home, work, school and travel.
  • Powered through your laptop’s USB port—no power cord needed
  • Heavy-duty construction withstands weight of heavy notebooks
  • Comfortable 9° angled platform improves typing and viewing
  • Compact size for easy carrying in laptop bag
  • Whisper-quiet operation won’t disturb your concentration
  • 1-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The NC2003BP Laptop Cooling Pad is the ideal travel companion for notebook/laptop users. Recommended for home, office, school, hotels and anywhere else you work, watch movies online, play games or surf the Web, the computer cooling pad fits securely in your lap to hold your laptop at a 9-degree angle for ergonomic typing and viewing.

An attached USB cable plugs into your laptop to operate a built-in fan that keeps your laptop cool and operating at full efficiency. The fan is quiet as a whisper so as not to disturb your concentration or the person sitting next to you in the library or on the airplane.

The notebook cooling pad is sturdy enough to withstand the constant weight of heavy laptops, yet slim and compact for easy carrying in your laptop bag or carry-on luggage. A rubber strip running along the top surface helps keep your laptop from sliding off. The soft fabric back is contoured for long periods of comfortable contact with your legs and lap. No power cables or external power supply is needed.

Features

Notebook Cooling Pad Keeps Your Laptop Running at High Proficiency
  • Built-in cooling fan blows on computer from below to help it operate efficiently
  • Attached USB cable plugs into computer’s USB port—no external power needed
  • Whisper-quiet fan avoids noisy distractions in quiet rooms

Holds Notebook or Laptop at Comfortable 9° Angle
  • Fits comfortably on your lap for ergonomic typing and viewing
  • Rubber strip on top surface prevents your computer from sliding off
  • Soft fabric back contoured for maximum comfort during long periods of use
  • Heavy-duty construction withstands constant weight of heavy notebooks

Low-Profile Design Makes It a Perfect Travel Companion
  • Slim and compact for easy carrying in laptop bag or carry-on luggage
  • Ideal for working, watching movies, playing games or surfing online
  • Recommended for home, office, school, hotels, airplanes and anywhere else you use your laptop

System Requirements

  • Notebook or laptop computer with USB port

Package Includes

  • NC2003BP Laptop Cooling Pad
RoHS compliant

Specifications

OVERVIEW
UPC Code037332205179
PHYSICAL
ColorGray
Material of ConstructionPlastic
Unit Dimensions (hwd / in.)1.58 x 17.74 x 10.4
Unit Weight (lbs.)1.42
CERTIFICATIONS
CertificationsFCC and CE
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Resources & Downloads

support icon

Do you own a
NC2003BP

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.