Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
$7.19 Avg. Price
Replacement power cord for Sony Playstation 5 (PS5) and other game consoles, LCD TV, computer monitor, sound bar, printers and other devices that uses a non-polarized 2-prong cord to an AC outlet.
  • Recommended for powering notebook computers and other home/office peripherals
  • 6-ft. (1.83 m) length allows flexibility in placing devices in relationship to AC outlet
  • Ideal replacement for a worn-out or missing laptop power cable

Features

2-Slot Power Cord Connects Laptops, VCRs, DVD Players and Other Equipment
This 2-slot non-polarized power cord is designed for connecting a notebook computer, VCR, DVD player or other device that uses a non-polarized 2-prong cord to an AC wall outlet, surge protector, UPS system or PDU. The 6-ft. (1.83 m) length allows you flexibility in placing equipment with respect to the power outlet.

Package Includes

  • P012-006 2-Slot Non-Polarized Laptop Notebook Power Cord, 1-15P to C7 - 6-ft. (1.83 m), Black
RoHS compliant

Specifications

OVERVIEW
UPC Code037332013422
Device CompatibilityLaptop; DVR; UPS; PDU
Country/RegionNorth America
INPUT
Maximum Input Amps10
Voltage Compatibility (VAC)125
CONNECTIONS
Side A - Connector 1NEMA 1-15P (NON-POLARIZED)
Side B - Connector 1IEC-320-C7 (NON-POLARIZED)
PHYSICAL
Plug ColorBlack
Cable Jacket ColorBlack
Cable Jacket MaterialPVC
Cable Jacket RatingVW-1
Power Cord Jacket TypeSPT-2
Cable Outer Diameter (OD)6.9mm
Number of Conductors2
Wire Gauge (AWG)18
Cable Length (ft.)6
Shipping Dimensions (hwd / in.)0.10 x 12.30 x 8.10
Shipping Weight (lbs.)0.21
Unit Dimensions (hwd / in.)0.100 x 12.300 x 0.100
ENVIRONMENTAL
Operating Temperature Range-4° to 140°F (-20° to 60°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Operating Humidity Range10% to 65% RH
Storage Humidity Range10% to 65% RH
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; UL Listed
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.