Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)

Part Number:  SRWBARCBFFL4

Provides structural support and creates a radius for connecting an intersection in your custom-designed wire mesh runway.
  • Securely and safely connects wire mesh cable trays along a ceiling, floor or wall
  • Allows you more flexibility in routing custom cable management intersections
  • Compatible with wire mesh cable trays measuring 4 in. tall
  • Includes 4 couplers for immediate installation in your data center
  • 5-year limited warranty

View Full Product Details

Have a Question?
Contact Us

Features

Arc Buffer Bracket Helps You Create Custom Cable Management Schemes
This SmartRack® arc buffer creates a secure connection point between two intersecting sections of wire mesh cable tray in your server room or data center. This allows you to create a radius for 90-degree intersections and shape the direction of cabling to your liking. The black powder-coated metal plate adds a radius that further strengthens and supports the bundled cables, allowing for more voluminous and comprehensive runs. Four couplers are included for quick installation. The SRWBARCBFFL4 is designed for wire mesh cable trays four inches in height, such as Tripp Lite’s SRWB6410STR, SRWB12410STR and SRWB18410STR.

System Requirements

  • Compatible with 4-inch-tall wire mesh cable trays, such as Tripp SRWB6410STR, SRWB12410STR and SRWB18410STR

Package Includes

  • Arc buffer
  • (4) SRWBUNVCPLR couplers
  • Installation guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332247988
Product TypeElbow
Accessory TypeCable Management Accessories
Cable Management System Component TypeElbow
PHYSICAL
ColorBlack
Cable Jacket ColorBlack
Shipping Dimensions (hwd / in.)4.13 x 18.90 x 10.63
Unit Dimensions (hwd / in.)3.970 x 11.380 x 11.380
Unit Weight (lbs.)0.500
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Related Products

Cable Management

  Model Number Description
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.) SRWB12CROSSBRKT SRWB12CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 300 mm (12 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.) SRWB18CROSSBRKT SRWB18CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 450 mm (18 in.)
Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.) SRWB6CROSSBRKT SRWB6CROSSBRKT Trapeze Hanging Cross-Bracket for Wire Mesh Cable Trays, 150 mm (6 in.)
Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall) SRWBARCBFFL SRWBARCBFFL Arc Buffer Link Span Kit for Wire Mesh Cable Trays (2 in. tall)
Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall) SRWBARCBFFL4 SRWBARCBFFL4 Large Arc Buffer Link Span Kit for Wire Mesh Cable Trays (4 in. tall)
Axis Coupler for Wire Mesh Cable Trays SRWBAXISCPLR SRWBAXISCPLR Axis Coupler for Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide SRWBDROP SRWBDROP Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 45 mm Wide
Strengthening Bar Kit for Wire Mesh Cable Trays SRWBHDCPLR SRWBHDCPLR Strengthening Bar Kit for Wire Mesh Cable Trays
L Coupler Kit for Wire Mesh Cable Trays SRWBLCPLR SRWBLCPLR L Coupler Kit for Wire Mesh Cable Trays
Wall/Floor Spider Bracket for Wire Mesh Cable Trays SRWBSPDRBRKT SRWBSPDRBRKT Wall/Floor Spider Bracket for Wire Mesh Cable Trays
Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack SRWBTLCPLRBR SRWBTLCPLRBR Fast Docking Coupler Bar for Wire Mesh Cable Trays, 50 Pack
Toolless Coupler Base for Wire Mesh Cable Trays SRWBTLCPLRBS SRWBTLCPLRBS Toolless Coupler Base for Wire Mesh Cable Trays
Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays SRWBUNVBASE SRWBUNVBASE Standoff Base Bracket Floor Mount for Wire Mesh Cable Trays
Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack SRWBUNVCLIP SRWBUNVCLIP Ceiling Hanging Clip for Wire Mesh Cable Trays, 50 Pack
Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack SRWBUNVCPLR SRWBUNVCPLR Universal Coupler Kit for Wire Mesh Cable Trays, 50 Pack
Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays SRWBWALLBRKT SRWBWALLBRKT Wall L Bracket for 150 mm and 300 mm Wire Mesh Cable Trays
Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHD SRWBWALLBRKTHD Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays SRWBWALLBRKTHDL SRWBWALLBRKTHDL Large Heavy-Duty Wall Bracket for 150–450 mm Wire Mesh Cable Trays
Light Wall Bracket for Small Wire Mesh Cable Trays SRWBWALLBRKTLD SRWBWALLBRKTLD Light Wall Bracket for Small Wire Mesh Cable Trays
Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide SRWBWTRFL SRWBWTRFL Cable Exit Clip/Dropout Waterfall for Wire Mesh Cable Trays, 90 mm Wide
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.