Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

LC to LC Multimode Duplex Fiber Optics Patch Cable, 1 Meter - 100Gb, 50/125, OM5, LC/LC, Lime Green


Rated OM5, this 50/125 multimode fiber cable with duplex LC connectors carries signals in 40/100 Gb Ethernet networks.
  • Rated OM5 to offer a wideband 50/125 multimode fiber solution
  • For 40/100 Gb speeds up to 300 meters (at 850 nm)
  • Laser-optimized for use with cost-effective VCSEL light sources
  • Lime green jacket for easy OM5 identification; 1 m (3 ft.) cable
  • Backward compatible with OM3 and OM4 applications

View Full Product Details

Tripp Lite Part Number

N820-01M-OM5

Have a Question?
Contact Us

Features

Support Higher Bandwidths in Data Networks with OM5 Multimode 50/125 Fiber Patch Cable
As the amount of traffic in data networks grows, so does the need for next generation devices and fiber cables to support higher bandwidths. Tripp Lite’s OM5 Duplex Multimode 50/125 Fiber Patch Cable is a wideband multimode fiber (WBMMF) solution that supports at least four wavelengths in the 850-950 nm range. This LC to LC multimode fiber optic patch cable is well-suited for 40/100 Gb Ethernet applications up to 300 meters (at 850 nm). Its short one-meter length reduces cable clutter.

Use with VCSEL Light Sources for a Cost-Effective, High-Bandwidth Solution
The N820-01M-OM5 is a laser-optimized multimode fiber (LOMMF) cable designed for use with vertical-cavity surface-emitting lasers (VCSELs) to offer a cost-effective, high-bandwidth solution over extended distances in the 850-950 nm wavelength range. It is commonly used in LANs, SANs and high-speed parallel interconnects for head-ends, central offices and data centers.

Experience Reliable Performance with Premium Construction
Premium materials ensure this multimode fiber cable reliably carries data and voice signals. The cable has duplex male LC connectors on each end and features a low-smoke zero-halogen (LSZH) jacket that limits the amount of toxic smoke emitted in case of combustion, making it suitable for poorly ventilated areas. The lime green color of the jacket identifies the cable as OM5 rated. It meets current IEEE 802.3ae and TIA LOMMF standards.

Employ OM5 Cable for Backward Compatibility and Future Proofing
Rated OM5, the N820-01M-OM5 cable is backward compatible with existing OM3- and OM4-rated 50/125 fiber solutions. This LC to LC multimode fiber optic cable can also be used with shortwave wavelength division multiplexing (SWDM) technology to provide transmission over longer distances in the 850-950 nm wavelength range than OM3- and OM4-rated cables. Plus, the OM5 cables will be compatible with SWDM solutions in future networks with even higher bandwidths.

Lifetime Warranty
The N820-01M-OM5 is backed by a lifetime limited warranty, ensuring reliability and performance.

Package Includes

  • N820-01M-OM5 Duplex Multimode 50/125 Fiber Patch Cable, OM5 Rated, 1 m (3 ft.)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225955
TechnologyMultimode
Optical Mode  OM5
PHYSICAL
Cable Jacket ColorLime Green
Connector ColorAqua
Cable Jacket MaterialLSZH
Cable Jacket RatingOFNR
Cable Outer Diameter (OD)1.9 +/- 0.1mm x 3.8 +/- 0.2mm
Clad Diameter (microns)125
Core Diameter (microns)50
Number of Fibers2
Cable Length (ft.)3
Minimum Bend Radius20MM (Dynamic); 10MM (Static)
ENVIRONMENTAL
Operating Temperature Range-4 to 140 °F (-20 to 60 °C)
Storage Temperature Range-4 to 140 °F (-20 to 60 °C)
Relative Humidity4% TO 98% RH
Operating Humidity Range5% to 85% RH, Non-Condensing
Storage Humidity Range35% to 65% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit); 10 Gbps; 25 Gbps; 40 Gbps; 100 Gbps
Attenuation @ 850NM3.0dB/Km
Insertion Loss  ≤0.20dB
CONNECTIONS
Side A - Connector 1LC DUPLEX (MALE)
Side B - Connector 1LC DUPLEX (MALE)
Endface PolishPC
STANDARDS & COMPLIANCE
Certification & ComplianceRoHS; REACH
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Questions & Answers

More Q&As may be available on the N82001MOM5 model support page.

Related Products

Network Panels & Jacks

  Model Number Description
Enclosure for 5 High-Density Fiber Cassettes, 1U N482-01U N482-01U Enclosure for 5 High-Density Fiber Cassettes, 1U
Enclosure for 14 High-Density Fiber Cassettes, 2U N482-02U N482-02U Enclosure for 14 High-Density Fiber Cassettes, 2U
40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female ) N482-6M12-6M12 N482-6M12-6M12 40Gb Pass-Through Cassette - (x6) 12-Fiber MTP/MPO ( Female )
100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female ) N482-6M24-6M24 N482-6M24-6M24 100Gb/120Gb Pass-Through Cassette - (x6) 24-Fiber MTP/MPO ( Female )
Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U N484-01U N484-01U Copper/Fiber Enclosure for 4 High-Density Cassettes, 1U
10GbE Pass-Through Cassette - (x12) LC Duplex N484-12LC N484-12LC 10GbE Pass-Through Cassette - (x12) LC Duplex
100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female ) N484-12M24 N484-12M24 100Gb/120Gb Pass-Through Cassette - (x12) 24-Fiber MTP/MPO ( Female )

Documents & Downloads

support icon

Do you own a
N820-01M-OM5

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.