Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, Blue
- Dual LC/LC coupler for extending cables in a faceplate or keystone panel
- High-precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- Works with 62.5/125 or 50/125 multimode fiber cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
N455-000-BL-KJ
Have a Question?
Features
Typical Applications
- Joins two LC fiber optic cables to extend a cable run
- Allows for customizing a keystone wall plate for LC connectors in a fiber network
Package Includes
- N455-000-BL-KJ Duplex Multimode Fiber Coupler, Keystone Jack (LC/LC) – Blue
Specifications
OVERVIEW
UPC Code | 037332222329 |
Number of Fibers | 2 |
Technology | Multimode |
PHYSICAL
Color | Blue |
ENVIRONMENTAL
Operating Temperature Range | -40 ~ 75C (-40 ~ 167F) |
Storage Temperature Range | -40 ~ 75C (-40 ~ 167F) |
Relative Humidity | 0 ~ 90% RH |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
SPECIAL FEATURES
Push/Pull Tabs | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-01M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3.28 ft.) |
![]() |
N520-05M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16.4 ft.) |
![]() |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (9.84 ft.) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Resources & Downloads
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.