Duplex Multimode Fiber Coupler, Keystone Jack - LC to LC, White
Part Number: N455-000-WH-KJ
- Dual LC/LC coupler for extending cables in a faceplate or keystone panel
- High-precision mating structure with low insertion loss
- Duplex adapter accepts two simplex connectors or one duplex connector
- Works with 62.5/125 or 50/125 multimode fiber cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
UPC Code | 037332222336 |
Technology | Multimode |
PHYSICAL
Color | White |
Number of Fibers | 2 |
ENVIRONMENTAL
Operating Temperature Range | -40 ~ 75C (-40 ~ 167F) |
Storage Temperature Range | -40 ~ 75C (-40 ~ 167F) |
Relative Humidity | 0 ~ 90% RH |
CONNECTIONS
Side A - Connector 1 | LC DUPLEX (FEMALE) |
Side B - Connector 1 | LC DUPLEX (FEMALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Related Products
Fiber Network Cables
Model Number | Description | |
---|---|---|
![]() |
N320-01M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 1M (3 ft.) |
![]() |
N520-05M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) |
![]() |
N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
![]() |
N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
Model Number | Description | |
---|---|---|
![]() |
N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
![]() |
N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |