Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 SuperSpeed Multi Drive Smart Card Flash Memory Media Reader/Writer


Transfer photos from your SD / CF / MS card to your computer at up to 5Gbps speeds.
  • USB 3.0 to SD/MS/CF Multi-Card Reader
  • 5Gbps transfer rate with USB3.0 enabled computers
  • Plug-n-Play
  • 3-year limited warranty

View Full Product Details

Tripp Lite Part Number

U352-000-MD

Have a Question?
Contact Us

Overview

Tripp Lite's U352-000-MD USB 3.0 Multi-Drive Card Reader transfers your photos from your cameras SD, MS, and CF memory card at lightning fast USB 3.0 5Gbps speeds when attached to USB3.0 enabled computers. Backward compatible to earlier USB versions...will plug into non-USB 3.0 computers as well. Plug and Play....no software or drivers to load; no external power adapter required. Compatible with all USB-enabled operating systems.

Supports the following memory cards:

CF SLOT: CompactFlash Type i / ii, CF Elite Pro, CF PRO I, CF PRO II, CF Turbo, CF Ultima I, CF Ultima II, Extreme CF, Extreme III CF, HS CF, Ultra II CF

MS SLOT: MS, MS DUO, MS PRO, MS PRO DUO, MS MagicGate, MS MagicGate Pro, MS MagicGate Duo, MS MAgicGate PRO DUO, Extreme MS Pro, Extreme III MS PRO, Ultra II MS PRO, HS MS MagicGate PRO, HS MS MagicGate PRO DUO, MS ROM, MS Select

SD SLOT: SecureDigital (SD), Elite Pro SD, Extreme III SD, Gaming Edition SD, Platinum II SD, SD Pro, SDHC, SDXC, SD-Max, SD-Pleomax, SD-Pro C, Super SD, Turbo SD, Ultima I SD, Ultima II SD, Ultimate SD, Ultra High Speed SD, Ultra II SD, Ultra II SD Plus, Ultra SD, Ultra-X SD, DV-RS MMC, High Speed MMC / RS-MMC, MCCmobile, MMC Pro, MMCplus, MMCplus Turbo, RS-MMC

Micro SD / M2 SLOT: MicroSD ( TransFlash ), microSDHC / M2

Features

  • USB 3.0 to SD/CF/MS card reader
  • Allows for the simultaneous connection of multiple memory cards
  • Up to 5Gbps data transfer rates
  • Backward compatible to USB 2.0 and USB 1.1
  • Plug and Play - no software / drivers needed
  • Compatible with all USB enabled operating systems
  • USB Bus powered - no external power required

System Requirements

  • Allows for the simultaneous connection of multiple memory cards

Package Includes

  • USB 3.0 Multi-Drive SD / CF/ MS Card Reader

Specifications

OVERVIEW
UPC Code037332173478
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)1.00 x 5.70 x 5.50
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.48 x 2.4 x 2.4
Unit Weight (lbs.)0.0815
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 1SD (FEMALE)
Side B - Connector 2MS (FEMALE)
Side B - Connector 3CF (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

USB, Lightning & FireWire
  Model Number Description
U360-004-R | USB, Lightning & FireWire U360-004-R 4-Port USB 3.0 SuperSpeed Hub
U360-007 | USB, Lightning & FireWire U360-007 7-Port USB 3.0 SuperSpeed Hub with BC 1.2 Charging, USB-A

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.