Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Type-A Connectors - (M/M set of VGA with Audio)

Model Number: EZA-VGAAM-2


  • SVGA / 3.5mm Stereo Connector Kit, Male to Male
  • Versatile trunk cable allows for a variety of connection options
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Easy Pull Connector Kit includes: 2 x HD15 Male w/stereo 3.5mm plug, 1 ft. pigtails. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.

Features

  • Easy Pull, 2 x HD15 Male & 2 x 3.5mm Stereo, 1 ft. pigtails
  • Eliminates the need to field terminate VGA connectors
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Trunk cables available in 35 ft., 50 ft. and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
  • Support resolutions up to 1600 x 1200

Package Includes

  • 2 x HD15 Male/3.5mm Stereo Male, 1 ft. pigtails
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141958
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)0.50 x 5.90 x 8.40
Shipping Weight (lbs.)0.30
CONNECTIONS
Side A - Connector 1HD15 (MALE)
Side A - Connector 23.5MM (MALE)
Side A - Connector 3DIN 14 PIN (MALE)
Side B - Connector 1HD15 (MALE)
Side B - Connector 23.5MM (MALE)
Side B - Connector 3DIN 14 PIN (MALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA; Stereo Audio
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.