Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Long-Run Display Cable - Type-A Analog PVC Trunk Cable, 35-ft.

Model Number: EZA-035


  • Versatile trunk cable allows for a variety of connection options
  • At a diameter of 7/8 in., it easily pulls through conduit or confined spaces using the included end cap with integrated pull tab
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200, as well as Audio pass through

Overview

Tripp Lite's EZA-035 35 ft. Easy Pull VGA Trunk Cable makes pulling video cable through conduit or confined areas a breeze. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from a variety of connector choices that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 35 ft., 50 ft. and 100 ft. lengths, both PVC and plenum rated. Cable ends are colored-coded green to denote VGA applications (Digital trunk cables are Yellow). Cable features triple-shielded construction with 75 ohm coax conductors for RGBHV signals supporting resolutions up to 1600 x 1200. Trunk also carries Audio signals when used with Easy Pull end kits that feature Audio connections.

Features

  • Eliminates the need to field terminate VGA connectors
  • Detachable, screw-on connector with pull tab (7/8 in. diameter) makes it easy to pull through tight spaces, and helps protect the cable from strain, dirt, debris and damage when doing so
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Available in both PVC and Plenum versions
  • Comes in 35 ft., 50 ft. and 100 ft. lengths
  • Supports Video and Audio pass through depending on end kit used
  • Choose from a variety of connector combinations for the perfect fit

Package Includes

  • Easy Pull Type-A VGA Analog PVC Trunk Cable, 35 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141903
INPUT
Cable Length (ft.)35
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)1.70 x 6.70 x 6.90
Shipping Weight (lbs.)1.70
CONNECTIONS
Side A - Connector 1DIN 14 PIN (FEMALE)
Side B - Connector 1DIN 14 PIN (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.