Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Long-Run Display Cable - Type-B Digital PVC Trunk Cable, 100 ft.

Model Number: EZB-100


  • Versatile trunk cable allows for a variety of connection options
  • Easily pulls through conduit or confined spaces with included end caps with integrated pull tabs
  • UL20276 Digital Video Cable supports 1080i
  • Requires a signal booster, such as Tripp Lite’s B120-000 (DVI) or B122-000-60 (HDMI)
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's EZB-100 100 ft. Easy Pull Digital Trunk cable makes pulling video cable through conduit or confined areas a breeze. Threaded ends feature screw on pull-caps, which can be attached to fish tape. Choose from HDMI and DVI termination kits that easily screw on to the threaded ends of the trunk cable. Trunk cables are available in 50 ft. and 100 ft. PVC (Plenum available as custom item). Cable ends are colored-coded yellow to denote Digital applications (VGA trunk cables are green). Cable features 4pr UL20276 individually shielded twisted pairs, one twisted pair and five signal conductors. UL20276 Digital Video Cable supports 1080i.

Features

  • Eliminates the need to field terminate HDMI and DVI connectors
  • Detachable, screw-on connectors
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Protects entire cable from strain, dirt, debris and damage
  • Choose from a variety of connector combinations for the perfect fit
  • Available in 50 ft. and 100 ft. PVC lengths (Plenum cables available upon request)
  • UL20276 Digital Video Cable supports 1080i
  • Requires a signal booster, such as Tripp Lite’s B120-000 (DVI) or B122-000-60 (HDMI)

Package Includes

  • Easy Pull Type-B Digital PVC Trunk Cable, 100 ft.
RoHS compliant

Specifications

OVERVIEW
UPC Code037332141859
INPUT
Cable Length (ft.)100
PHYSICAL
ColorBlack; Yellow
Shipping Dimensions (hwd / in.)17.00 x 14.00 x 0.50
Shipping Weight (lbs.)4.64
CONNECTIONS
Side A - Connector 1DIN 19 PIN (FEMALE)
Side B - Connector 1DIN 19 PIN (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyDVI; HDMI
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.