Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Easy Pull Type-A Connectors - (F/F set of VGA with Faceplates)

Model Number: EZA-VGAF-2


  • SVGA Connector Kit, Female to Female -HD15, 2 x Wall plates
  • Versatile trunk cable allows for a variety of connection options
  • High quality RGB style VGA cable supports resolutions up to 1600 x 1200
  • Easily pulls through conduit or confined spaces with included pull-caps

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Easy Pull Connector Kit includes: 2 x HD15 Female - 1 ft. pigtails and 2 Wall plates. Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.

Features

  • Eliminates the need to field terminate VGA connectors
  • Wall plates with HD15 cut-out cleanly finishes off the cable run
  • Allows cable to be run according to code - inside conduit, drop ceilings, etc.
  • Makes pulling long cables fast and easy
  • Trunk cables available in 35ft, 50ft and 100ft PVC lengths, and 35ft and 50ft Plenum jackets
  • Supports resolutions up to 1600 x 1200

Package Includes

  • Type-A Easy Pull Kit w/HD15 F/F, 1 ft. pigtails & (2) Wall plates
RoHS compliant

Specifications

OVERVIEW
UPC Code037332142832
INPUT
Cable Length (ft.)1
PHYSICAL
ColorBlack; Green
Shipping Dimensions (hwd / in.)12.00 x 10.00 x 0.50
Shipping Weight (lbs.)0.35
CONNECTIONS
Side A - Connector 1HD15 (FEMALE)
Side A - Connector 2DIN 14 PIN (FEMALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2DIN 14 PIN (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyVGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.