Easy Pull Type-A Connectors - (M/F set of VGA with Faceplate)
Model Number: EZA-VGAX-2
- SVGA Connector Kit, Male to Female - HD15, Wall Plate
- Versatile trunk cable allows for a variety of connection options
- High quality RGB style VGA cable supports resolutions up to 1600 x 1200
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Easy Pull Connector Kit includes: HD15 Male & HD15 Female - 1 ft. pigtail and Wall Plate. Completes your Easy Pull trunk run with a finished appearance. Video support up to 1600 x 1200. Use with either PVC or Plenum trunk cables.
Features
- Eliminates the need to field terminate VGA connectors
- Wall plate with HD15 cut-out cleanly finish off the cable run
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Trunk cables available in 35. ft, 50. ft, and 100 ft. PVC lengths, and 35 ft. and 50 ft. Plenum jackets
- Supports resolutions up to 1600 x 1200
Specifications
OVERVIEW
UPC Code | 037332141972 |
INPUT
Cable Length (ft.) | 1 |
PHYSICAL
Color | Black; Green |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.05 |
CONNECTIONS
Side A - Connector 1 | HD15 (MALE) |
Side A - Connector 2 | DIN 14 PIN (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | DIN 14 PIN (FEMALE) |
FEATURES & SPECIFICATIONS
Technology | VGA/SVGA |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://www.tripplite.com/video/easy-pull-cable-demo/45735
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.