Part Number: EZB-DVIM-2
This Model has been retired and has not been replaced. More information for the EZB-DVIM-2 is available on the model support page
Overview
Easy Pull Connector Kit includes: 2 x DVI-D Single Link Male Cable - 1-ft. (0.31 m) pigtail. Completes your Easy Pull trunk run with a finished appearance. Digital video support up to 1080p. Use with either PVC or Plenum digital trunk cables. Requires B120-000 DVI signal booster.
Features
- Eliminates the need to field terminate DVI connectors
- Allows cable to be run according to code - inside conduit, drop ceilings, etc.
- Makes pulling long cables fast and easy
- Digital trunk cables available in 50-ft. (15.24 m) and 100-ft. (30.5 m) lengths
- Requires B120-000 DVI signal booster
- High quality digital cable supports resolutions up to 1080p
Specifications
OVERVIEW
UPC Code | 037332141910 |
Technology | DVI |
Cable Type | Passive |
CONNECTIONS
Side A - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side A - Connector 2 | DIN 19 PIN (MALE) |
Side B - Connector 1 | DVI-D SINGLE LINK (MALE) |
Side B - Connector 2 | DIN 19 PIN (MALE) |
PHYSICAL
Color | Black; Yellow |
Cable Length (ft.) | 1 |
Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
Shipping Weight (lbs.) | 0.36 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- Easy Pull Cable Demo
https://tripplite.eaton.com/video/easy-pull-cable-demo/45735
Product Images