Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

1800W 120V Power Conditioner with Automatic Voltage Regulation (AVR), AC Surge Protection, 6 Outlets

Model Number: LC1800


Maintains usable 120V nominal output to sensitive electronics during severe brownouts and overvoltages. Prevents surges and spikes from damaging circuitry. Filters out potentially disruptive line noise.
  • Ideal for computers, routers, modems and home theater components
  • Corrects under- and overvoltages in 89V–147V range
  • Protects against spikes with 1440 joules of surge suppression
  • Monitors power status with front-panel diagnostic LEDs
  • Features 6 NEMA 5-15R rear outlets
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

The LC1800 1800W 120V Power Conditioner adjusts under- and overvoltages to provide safe, computer-grade AC power that meets ANSI C84.1 specifications. Built-in automatic voltage regulation (AVR) offers three levels of voltage stabilization that correct undervoltages as low as 89V and overvoltages as high as 147V back to regulated 120V nominal power. Providing optimum voltage conditions not only extends the life of your equipment, but also keeps also keeps your equipment working through brownouts and prolonged overvoltage conditions.

A network-grade 1440-joule surge suppression rating exceeds the IEEE-587 standard for surge suppression (both categories A and B) and prevents even the strongest spikes from inflicting damage, data loss or corruption and audio/video performance problems on your connected equipment. EMI/RFI noise filtering protects your AC line from disruptive electromagnetic and radio interference.

Just connect the space-saving NEMA 5-15P right-angle plug with 7-foot cord to an AC power source, and plug up to six devices into the NEMA 5-15R rear outlets. You can monitor AC power, incoming voltage level and AC line status using the seven diagnostic LEDs on the front panel. The compact LC1800 fits comfortably into your computer or home theater setup.

Features

Protects Valuable Electronics
  • Supports 120V 1800W 15A intermittent loads and up to 1440W 12A continuous output
  • Ideal for computers, routers, modems, printers, home theater components and point-of-sale equipment
  • Connect up to 6 electronic devices to the rear NEMA 5-15R outlets
  • 7 ft. cord with NEMA 5-15P right-angle plug for easier connection in tight spaces
  • Compact unit (7 in. high) fits comfortably into your computer or home theater setup
Automatic Voltage Regulation (AVR)
  • Monitors incoming AC power and keeps equipment working through brownouts and prolonged overvoltage conditions
  • Corrects undervoltages as low as 89V and overvoltages up to 147V
AC Line Surge Suppression
  • 1440 joules of network-grade surge suppression protects against potentially harmful power surges and spikes
  • Includes full normal (H-N) and common (N-G/H-G) line surge suppression
EMI/RFI Line Noise Filtering
  • Removes electromagnetic and radio frequency interference that can disrupt or damage your equipment’s performance
Built-In Diagnostics
  • Front-panel LEDs indicate AC power, incoming voltage level and line status
  • Rear on/off switch provides one-touch power control over all components

Package Includes

  • LC1800 1800W 120V Power Conditioner
  • Owner’s Manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332040039
OUTPUT
Output (Watts)1800
Output Capacity DetailsAgency de-rated per NFPA 70 to 12A, 1440W continuous and up to 15A, 1800W intermittent
Nominal Output Voltage(s) Supported120V
Output Receptacles(6) 5-15R
INPUT
Plug TypeRight-angle NEMA 5-15P input plug
Input Cord Length (ft.)7
VOLTAGE REGULATION
Voltage Regulation DescriptionMaintains usable 120V nominal voltage during brownouts as low as 89VAC and over-voltages as high as 147VAC. Input voltages between 112V~127V are passed through unchanged.
Overvoltage Correction  Input voltages over 128V (+/-3V) are reduced by 10%
Brownout Correction  Input voltages between 111V (+/-3V) and 103V (+/-3V) are boosted by 9%.
Severe Brownout CorrectionInput voltages below 102V (+/-3V) are boosted by 19%.
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs7 LEDs show incoming voltage status, protection present and line fault conditions
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating1440
EMI / RFI AC Noise Suppression  80 dB
PHYSICAL
Form Factors SupportedSmall Tower
Material of ConstructionPlastic
Shipping Dimensions (hwd / in.)7.70 x 8.60 x 10.20
Shipping Weight (lbs.)10.00
Unit Dimensions (hwd / in.)7 x 6 x 7
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$25,000 Ultimate Lifetime Insurance 

Extended Warranties

Part Number Description
WEXT1B 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2B 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3B 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
LC1800

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.