Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: OMNIVSX650D
- Correct brownouts as low as 170V and overvoltages as high as 280V without using battery
- 650VA capacity supports a variety of desktop and networking devices
- Ultra-compact design saves space
- 2-year limited warranty
Features
Specifications
OVERVIEW
UPC Code | 037332221483 |
UPS Type | Line-Interactive |
INPUT
Input Phase | Single-Phase |
Rated input current (Maximum Load) | 2.8A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | CEE 7/7 Schuko |
Input Circuit Breakers | 5A resettable input breaker |
OUTPUT
Output Capacity (VA) | 650 |
Output Capacity (kVA) | 0.65 |
Output Capacity (Watts) | 360 |
Output Capacity (kW) | 0.36 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Line Mode) | 230V (±9.5%) |
Output Voltage Regulation (Battery Mode) | ±10% |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (2) CEE7/7 |
BATTERY
Battery Type | Valve Regulated Lead Acid (VRLA) |
Runtime Full Load (min.) | 1 min. (360W) |
Runtime Half Load (min.) | 6 min. (180W) |
DC System Voltage (VDC) | 12 |
Battery Recharge Rate (Included Batteries) | 8 hours from 10% to 90% |
Battery Replacement Description | See manual for battery replacement information |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with input voltage as low as 170 and as high as 280 |
Overvoltage Correction | Input voltages between 253 and 280 are reduced by 15% |
Undervoltage Correction | Input voltages between 170 and 207 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Switches | 1 Switch controls off/on power status |
Audible Alarm | Audible alarm with distinct tone patterns indicates low-battery, overload, replace-battery and fault-mode |
LED Indicators | 3 front panel LEDs indicate off/on power status, line power availability, battery mode operation, overload, replace-battery and fault-mode |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 312 |
UPS AC Suppression Response Time | Instantaneous |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Primary Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Primary UPS Depth (mm) | 300 |
Primary UPS Height (mm) | 142 |
Primary UPS Width (mm) | 102 |
Shipping Dimensions (hwd / in.) | 8.70 x 5.60 x 13.60 |
UPS Housing Material | PVC |
UPS Power Module Dimensions (hwd, in.) | 5.6 x 4 x 11.8 |
UPS Power Module Weight (kg) | 4.81 |
UPS Power Module Weight (lbs.) | 10.6 |
Unit Weight (lbs.) | 10.600 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | 5° to 122°F (-15° to 45°C) |
Relative Humidity | Up to 90%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 26 |
AC Mode Efficiency Rating (100% Load) | 95% |
Operating Elevation | 0-6562 ft. (0-2000 m) |
COMMUNICATIONS
Network Management Card Description | Network management not supported |
Communications Interface | None |
LINE / BATTERY TRANSFER
Transfer Time | 6 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 170 |
High Voltage Transfer to Battery Power (Setpoint) | 280 |
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure) | Yes |
High Availability UPS Features | Automatic Voltage Regulation (AVR); Surge/noise protection |
APPLICATIONS
UPS Applications | Home/Office Desktop |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe); UKCA |
WARRANTY & SUPPORT
Product Warranty Period (International) | 2-year limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV20D | 220-240V 16A Single-Phase Hot-Swap PDU with Manual Bypass - 4 Schuko Outlets, C20 & Schuko Inputs, Rack/Wall |
Services & Extended Warranties
Preventive Maintenance
Part Number | Description |
---|---|
TL0005NXXX6009UC | UPS Preventative Maintenance on units 0-6000 VA for select products, Smart, SMX, SU UPS |
TLWFLN72XX2509UC | 2-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN73XX2509UC | 3-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
TLWFLN75XX2509UC | 5-Year Onsite Service Contract -0-2500 VA UPS, Smart, SMX, SU systems |
Extended Warranty
Part Number | Description |
---|---|
TL5SW5Y0950UC | 5-Year Extended Warranty Smart & SMX 0-950 VA UPS systems |
Unpacking & Assembly
Part Number | Description |
---|---|
TLAS00NXXX6009UC | UPS Assembly on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Installation
Part Number | Description |
---|---|
TLSU05NXXX6009UC | UPS Startup on UPS Systems 0-6000 VA for select products, Smart, SMX, SU UPS |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images