Voltage Incompatibility
This product is not compatible with the voltage in your country. [MP004]
1500VA 900W 230V Line-Interactive UPS - 8 C13 Outlets, 2 Australian Outlet Adapters, LCD, USB, Tower
Desktop UPS offers complete power protection for small network applications, including home offices, security systems and digital signage.
- Protects equipment against blackouts, brownouts, transient surges and line noise
- Keeps AC power running during outages to allow time for file saves and safe shutdown
- Maintains line power operation with input voltage as low as 170V and as high as 280V
- 8 C13 outlets with 2 AUS/NZ adapters power and protect PCs and other equipment
- Multifunction LCD screen provides valuable voltage, load, battery and fault statuses
- 2-year limited warranty
SMX1500LCDTA New
Have a Question?
Features
1.5kVA/900W/230V Battery Backup for PCs, Home Theaters or Digital Signage
This SmartPro® line-interactive UPS system with AVR protection provides reliable battery backup and AC power protection against blackouts, brownouts, overvoltages, surges and line noise that can damage valuable electronics or destroy data. The 230V battery backup is ideal protection for your home office, media center or commerce components, including computers, routers, printers, HDTVs, Blu-ray players, game consoles, ATMs, kiosks, security systems and digital signage equipment.
Allows Time to Back Up Critical Files During a Blackout
Backup support allows you to work through short power failures and gives you enough time to safely save files and shut down your system in case of a prolonged blackout. Backup time varies according to load, but the line-interactive UPS system should keep an energy-efficient desktop computer with small LCD monitor powered as long as 90 minutes. During normal operation, incoming utility power keeps the replaceable internal battery fully charged, so backup power will always be available.
8 IEC 320 C13 Outlets Protect Your Connected Components
Six C13 outlets provide battery backup, surge protection and voltage regulation for your computer, monitor and other crucial components. The other two C13 outlets provide surge suppression only for printers, speakers and other desktop equipment regarded as non-essential during a blackout. Included outlet adapters convert two C13 outlets to 10A Australia/New Zealand-compatible outlets. A high >95% line mode efficiency rating reduces BTU emissions, energy consumption and, ultimately, your energy costs.
Automatic Voltage Regulation (AVR) Corrects Low- and High-Voltage Conditions
AVR protects your equipment from incremental hardware damage, data loss and performance problems caused by brownouts and overvoltages. The SMX1500LCDTA can correct brownouts as low as 170V and overvoltages as high as 280V back to nominal 230V power continuously, all while keeping the battery fully charged and ready to take over in case of power failure.
455 Joules Fight Back Against Unexpected Power Surges
A 455-joule surge suppression rating protects connected components from the harmful effects of power surges. In addition to the C13 outlets, the RJ45 jacks for phone, DSL, fax, modem and Ethernet connections (not compatible with PoE applications) also are protected against surges.
Combats Electromagnetic Interference That Can Harm Equipment
EMI (electromagnetic interference) and RFI (radio frequency interference) line noise is a common cause of performance problems and can lead to incremental hardware damage, data corruption and audio/video transmission problems. The SMX1500LCDTA incorporates technology that filters out disruptive line noise so that it won’t affect your equipment.
Interactive LCD Reports Real-Time UPS and Power Status
The multifunction LCD screen displays vital voltage, load and battery data, as well as critical fault status. An audible alarm will sound in case of low battery, overload, fault and power failure.
HID-Compliant USB Port Allows for Automatic Saves and Shutdowns
This port connects the SMX1500LCDTA to a computer running Tripp Lite’s free downloadable PowerAlert® software to enable safe unattended system shutdown in case of a prolonged power failure. USB cable is included. The UPS works with Windows, Mac and Linux operating systems.
Tower Form Factor for Easy Placement in Your Workspace or Media Center
The compact ABS housing fits easily on a desktop, shelf or anywhere else convenient to your workstation or home theater. Connect the C14 power inlet to a properly grounded AC wall outlet with a user-supplied power cord with country-specific plug. A detachable 1.5-meter power cord with 10A Australia/New Zealand input plug is included. A variable-speed cooling fan regulates the UPS system’s internal temperature to prevent the unit from overheating.
Typical Applications
- Protect your PC and other sensitive electronics against power surges, line noise, brownouts, overvoltages and blackouts
- Operate essential equipment during short-term power outages using battery backup power
- Shut down desktop PCs and other equipment without data loss during long-term power outages
- Support small business phone systems, point-of-sale (POS) systems, kiosks and ATMs
Package Includes
- SMX1500LCDTA 1.5kVA 900W 230V Line-Interactive UPS with 8 Outlets
- (2) C13 to AUS/NZ outlet adapters
- USB cable
- Power cord with 10A AUS/NZ plug, 1.5 m
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332255181 |
UPS Type | Line-Interactive |
INPUT
Rated input current (Maximum Load) | 9A |
Nominal Input Voltage(s) Supported | 230V AC |
UPS Input Connection Type | C14 inlet |
UPS Input Connection Description | 1.5m power cord with 10A Australia / New Zealand input plug |
Input Circuit Breakers | 10A fuse |
UPS Input Cord Length (ft.) | 5 |
Input Phase | Single-Phase |
OUTPUT
Output Volt Amp Capacity (VA) | 1500 |
Output kVA Capacity (kVA) | 1.5 |
Output Watt Capacity (Watts) | 900 |
Nominal Voltage Details | 230V nominal output in battery mode |
Frequency Compatibility | 50 / 60 Hz |
Frequency Compatibility Details | Automatic frequency selection |
Output Voltage Regulation (Battery Mode) | +/- 5% |
UPS Output Receptacles (Surge Suppression Only) | 6 UPS outlets, 2 surge-only outlets |
Hot-Swap PDU options | PDUBHV10 (2U / 8 C13 outlets) |
Output AC Waveform (AC Mode) | Sine wave |
Output AC Waveform (Battery Mode) | PWM sine wave |
Nominal Output Voltage(s) Supported | 220V; 230V; 240V |
Output Receptacles | (8) C13 |
Individually Controllable Load Banks | No |
BATTERY
Half Load Runtime (min.) | 10 minutes (450 watts) |
Expandable Runtime | No |
DC System Voltage (VDC) | 24 |
Battery Recharge Rate (Included Batteries) | Less than 8 hours from 10% to 90% |
Internal UPS Replacement Battery Cartridge | RBC51 (requires 2) |
VOLTAGE REGULATION
Voltage Regulation Description | Automatic voltage regulation (AVR) maintains line power operation with a correction range from 170V to 280V |
Overvoltage Correction | Input voltages between 247 and 280 are reduced by 15% |
Undervoltage Correction | Input voltages between 170 and 207 are boosted by 18% |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD Display | LCD screen with scroll buttons indicates Input voltage, Output voltage, Frequency (Hz), AVR boost / cut status, Output load in watts, Output load percentage, Output load in watts, Battery voltage and Estimated runtime in minutes |
Switches | Power switch offers whole UPS power control; Scroll/mute button enables LCD selection options and silences audible alarm; Test button initiates self test |
Alarm Cancel Operation | Power-fail alarm can be silenced using alarm-cancel switch |
Audible Alarm | Audible alarm indicates power-failure and low-battery conditions |
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating | 455 |
UPS AC Suppression Response Time | Instantaneous |
UPS Dataline Suppression | 1 line TEL/DSL (1 in / 1 out); 10/100Base T Ethernet |
EMI / RFI AC Noise Suppression | Yes |
PHYSICAL
Cooling Method | Fan |
Installation Form Factors Supported with Included Accessories | Tower |
Primary Form Factor | Tower |
Primary UPS Depth (mm) | 394 |
Primary UPS Height (mm) | 203 |
Primary UPS Width (mm) | 146 |
Shipping Dimensions (hwd / in.) | 11.30 x 9.10 x 19.30 |
UPS Power Module Dimensions (hwd, in.) | 8 x 5.75 x 15.5 |
UPS Power Module Weight (kg) | 11.20 |
UPS Power Module Weight (lbs.) | 24.7 |
ENVIRONMENTAL
Operating Temperature Range | +32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius |
Storage Temperature Range | +5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius |
Relative Humidity | 0 to 95%, non-condensing |
AC Mode BTU / Hr. (Full Load) | 79 |
Battery Mode BTU / Hr. (Full Load) | 918 |
AC Mode Efficiency Rating (100% Load) | 95% |
COMMUNICATIONS
Network Monitoring Port Description | Supports detailed monitoring of UPS and site power conditions |
PowerAlert Software | For local monitoring via the UPS’s built-in communication ports, download PowerAlert Local software at http://www.tripplite.com/poweralert |
Communications Cable | USB cabling included |
WatchDog Compatibility | Supports Watchdog application, OS and hard-reboot restart options for remote applications |
Communications Interface | USB (HID enabled) |
LINE / BATTERY TRANSFER
Transfer Time | 6 milliseconds |
Low Voltage Transfer to Battery Power (Setpoint) | 170V (factory setting), 175V (medium setting), 180V (narrow setting) |
High Voltage Transfer to Battery Power (Setpoint) | 280V (factory setting), 275V (medium setting), 270V (narrow setting) |
SPECIAL FEATURES
Cold Start (Startup in Battery Mode During a Power Failure) | Cold-start operation supported |
High Availability UPS Features | Hot swappable batteries |
Green Energy-Saving Features | Greater than 95% efficiency - GREEN UPS |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Tested to GOST (Russia); Tested to SASO (Saudi Arabia) |
Certification Details | EN62040-1, EN62040-2 Class A |
WARRANTY
Product Warranty Period (International) | 2-year limited warranty |
Related Products
UPS Replacement Batteries
Model Number | Description | |
---|---|---|
![]() |
RBC51 | UPS Replacement Battery Cartridge for Tripp Lite, APC, Belkin, Best, Powerware, Liebert & other UPS |
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
![]() |
PDUBHV10 | 2-2.4kW Single-Phase Hot-Swap PDU, 200-240V 10A Outlets (8-C13), 2-C14, 200-240V Input, 6 ft. (1.83 m) Cords 2U Rack-Mount |
Power Cords
Model Number | Description | |
---|---|---|
![]() |
P004-004 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 4 ft. (1.22 m), Black |
![]() |
P004-006 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P004-006-2C13 | C14 Male to C13 Female Splitter, PDU Style - C14 to 2x C13, 10A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
![]() |
P004-010 | PDU Power Cord, C13 to C14 - 10A, 250V, 18 AWG, 10 ft. (3.05 m), Black |
![]() |
P014-006 | Laptop Power Adapter Cord, C14 to C5 Adapter - 2.5A, 250V, 18 AWG, 6 ft. (1.83 m), Black |
Management Hardware
Model Number | Description | |
---|---|---|
![]() |
WATCHDOGSW | WatchDog Service Monitoring / Reboot Software |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1C | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2C | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3C | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.