Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 6/26/2020

Overview

Tripp Lite's SMART750 intelligent, line-interactive UPS system protects servers, networking accessories and telecommunications equipment from blackouts, voltage fluctuations and transient surges. Large internal batteries offer 16.2 minutes half load runtime and 5.6 minutes at full load during power failures. 750VA/450 watt power handling capability supports a variety of networking, telecom and various other application types, including the support of multiple network workstations. Includes a total of 6 UPS supported outlets. Supports remote monitoring of UPS and site power conditions via built-in USB monitoring port. PowerAlert UPS monitoring and unattended shutdown is available via free download. Built-in audible alarm and 5 front panel LEDs indicate status of line power, battery power, battery low/replace, voltage regulation and load level. Wall mountable with UPSWM wallmount bracket. Network-grade AC surge suppression protects equipment from damage and performance problems resulting from transient surges.

Features

  • 750VA/450 watt power handling capability supports a variety of networking, telecom and various other application types
  • Built-in voltage regulation and battery support, plus complete AC line surge suppression prevents equipment damage, data loss and downtime
  • Large internal batteries offer 16.2 minutes half load runtime and 5.6 minutes at full load during power failures
  • Intelligent battery management system extends battery life
  • Automatic Voltage Regulation (AVR) circuits with two boost and one voltage reduction level maintains usable 120V nominal output over an input voltage range of 75-147V
  • Includes a total of 6 NEMA5-15R outlets
  • Includes USB communications port for remote monitoring of UPS status and site power conditions
  • Communications port enables safe unattended shutdown without data loss during extended power failures
  • Communications port supports messaging of UPS and line power status, including on-battery, low-battery, power-restored, AC line voltage, DC battery voltage and battery capacity
  • Communications port supports timed inverter shutoff after unattended shutdown, activate self-test and 10-second reboot of connected equipment
  • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from tripplite.eaton.com/products/power-alert
  • Battery replacement door allows on-site hot-swap battery replacement
  • Supports Tripp Lite's WatchDog software application to restore unresponsive programs by automatically restarting them and rebooting completely locked computers by automatically switching UPS power off and back on again
  • Notification of system status via 5 LEDs and multi-function audible alarms
  • Wall mountable with UPSWM wallmount bracket
  • Cold start capability enables UPS turn-on in battery mode during blackout conditions

Package Includes

  • SMART750 UPS System
  • USB cable
  • Instruction manual
Cisco compatible RoHS compliant VMware ready application

Specifications

OVERVIEW
UPC Code037332139610
UPS TypeLine-Interactive
INPUT
Input PhaseSingle-Phase
Rated input current (Maximum Load)4.4A
Nominal Input Voltage(s) Supported120V AC
UPS Input Connection Type5-15P
UPS Input Cord Length (ft.)6
Recommended Electrical Service15A 120V
OUTPUT
Output Capacity (VA)750
Output Capacity (Watts)450
Nominal Voltage Details115v nominal output in battery mode
Frequency Compatibility60 Hz
Output Voltage Regulation (Line Mode)-18%, +8%
Output Voltage Regulation (Battery Mode)+/- 5%
Output AC Waveform (AC Mode)Sine wave
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported110V; 115V; 120V
Output Receptacles(6) 5-15R
BATTERY
Runtime Full Load (min.)  5.6 min. (450w)
Runtime Half Load (min.)  16.2 min. (225w)
DC System Voltage (VDC)12
Battery Recharge Rate (Included Batteries)Less than 6 hours from 10% to 90% (typical, full load discharge)
Battery AccessBattery access door
Internal UPS Replacement Battery Cartridge RBC52  (quantity 2)
Battery Replacement DescriptionHot-swappable, user replaceable batteries
VOLTAGE REGULATION
Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 75V to 147V
Overvoltage Correction  Input voltages between 128 and 147 are reduced by 12%
Undervoltage Correction  Input voltages between 93 and 107 are boosted by 14%
Severe Undervoltage CorrectionInput voltages between 75 and 92 are boosted by 30%
USER INTERFACE, ALERTS & CONTROLS
Switches2 Switches control off/on power status and alarm-cancel/self-test operation
Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
Audible AlarmAudible alarm indicates power-failure and low-battery conditions
LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
SURGE / NOISE SUPPRESSION
UPS AC Suppression Joule Rating510
UPS AC Suppression Response TimeInstantaneous
EMI / RFI AC Noise Suppression  Yes
PHYSICAL
Primary Form FactorTower
Installation Form Factors Supported with Optional AccessoriesWallmount ( UPSWM  - tower mounting kit)
Primary UPS Depth (mm)191
Primary UPS Height (mm)300
Primary UPS Width (mm)183
Shipping Dimensions (hwd / in.)15.30 x 10.70 x 10.60
Shipping Weight (lbs.)23.80
UPS Housing MaterialPVC
UPS Power Module Dimensions (hwd, in.)11.8 x 7.2 x 7.5
UPS Power Module Weight (kg)10.43
UPS Power Module Weight (lbs.)23
ENVIRONMENTAL
Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
Relative Humidity0 to 95%, non-condensing
AC Mode BTU / Hr. (Full Load)  134
AC Mode Efficiency Rating (100% Load)92%
Battery Mode Heat Dissipation (BTU/Hr) @ Full Load  568
COMMUNICATIONS
Network Monitoring Port DescriptionSupports detailed monitoring of UPS and site power conditions
PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert software at https://tripplite.eaton.com/products/power-alert
Communications CableUSB cable included
WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
Communications InterfaceUSB
LINE / BATTERY TRANSFER
Transfer Time  2-4 milliseconds
Low Voltage Transfer to Battery Power (Setpoint)75
High Voltage Transfer to Battery Power (Setpoint)147
FEATURES & SPECIFICATIONS
Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
High Availability UPS Features  Hot swappable batteries
APPLICATIONS
UPS ApplicationsLarge Network; High-End Desktop/Small Network
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year warranty, 3 year with registration. Note: Registration is required for 3-year warranty.
Connected Equipment Insurance (U.S., Canada & Puerto Rico)$250,000 Ultimate Lifetime Insurance 

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.