Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

OmniSmart 120V 1000VA 700W Line-Interactive UPS, Tower, Built-In Isolation Transformer, USB port

Model Number: OMNI1000ISO


    • 1000VA / 1kVA tower 120V line interactive UPS with isolation transformer
    • Corrects brownouts and overvoltages from 81V to 143V
    • USB port, Normal & common mode EMI/RFI line noise immunity
    • NEMA 5-15P input plug and 6 5-15R outlets
    • 2-year limited warranty
    HAVE A QUESTION?

    Call Us
    1 773.869.1774


    Overview

    Tripp Lite's OMNI1000ISO offers complete UPS protection with built-in line-interactive voltage regulation, intelligent monitoring and unattended shutdown capability. Built-in isolation transformer with Faraday shield offers full isolation and complete common mode noise rejection. 1000VA power-handling capacity supports point-of-sale applications, computers, internetworking equipment and home theater systems during commercial power failures. Line-interactive voltage regulation corrects brownouts as low as 81V and overvoltages as high as 143V back to normal 120V levels, reserving battery power for use during complete power failures. USB communications port works with PowerAlert Software and cabling to provide automatic unattended shutdown of connected network and PC applications.

    Features

    • 1000VA line-interactive UPS with Faraday-shielded, low-impedance isolation transformer delivers full isolation from potential damage and performance problems
    • Provides immunity from EMI/RFI line noise in both normal and common modes. Delivers clean signal-reference ground, reducing data errors and audio/video distortion
    • Automatic voltage regulation (AVR) automatically corrects incoming voltage to keep equipment working through low voltage (brownouts) as low as 81V and overvoltages as high as 143V without consuming battery power
    • Supports loads up to 1000VA/700W
    • Half-load runtime of 24 min. (500VA/350W); full load runtime of 8 min. (1000VA/700W)
    • 5 diagnostic LEDs indicate AC present, on battery, voltage correction status, overload and battery low/replace
    • Electrostatic discharge (ESD) resistance reduces potential static damage to connected electronics
    • USB port enables data-saving unattended shutdown when used with Tripp Lite's PowerAlert software, available via FREE download from www.tripplite.com/poweralert
    • Built-in surge suppression (backed by $200,000 Ultimate Lifetime Insurance U.S., Canada, and Puerto Rico only) safeguards connected equipment against damage
    • SURGE VOLTAGE WITHSTAND CAPABILITY: ANSI/IEEE C62.41 Catagories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
    • SURGE VOLTAGE ATTENUATION: N-G 2000:1, L-G 240:1, L-N 100:1
    • INSERTION LOSS: 65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
    • 6 UPS-supported AC outlets; 6-ft. cord
    • Optional PDUB15 bypass PDU enables hot-swappable UPS replacement with no disruption to connected equipment

    Package Includes

    • OMNI1000ISO UPS System
    • USB cable
    • Instruction manual
    RoHS compliant

    Specifications

    OVERVIEW
    UPC Code037332126931
    UPS TypeLine-Interactive
    OUTPUT
    Output Volt Amp Capacity (VA)1000
    Output kVA Capacity (kVA)1
    Output Watt Capacity (Watts)700
    Power Factor  0.7
    Nominal Voltage Details115v nominal output in battery mode
    Frequency Compatibility60 Hz
    Output Voltage Regulation (Line Mode)-18%, +8%
    Output Voltage Regulation (Battery Mode)+/- 5%
    Hot-Swap PDU optionsPDUB15 (2U / 8 5-15R outlets)
    Output AC Waveform (AC Mode)Sine wave
    Output AC Waveform (Battery Mode)PWM sine wave
    Nominal Output Voltage(s) Supported110V; 115V; 120V
    Output Receptacles(6) 5-15R
    Individually Controllable Load Banks  No
    INPUT
    Rated input current (Maximum Load)7.6A
    Nominal Input Voltage(s) Supported120V AC
    UPS Input Connection Type5-15P
    UPS Input Cord Length (ft.)6
    Recommended Electrical Service15A 120V
    Input PhaseSingle-Phase
    BATTERY
    Full Load Runtime (min.)  8 min. (700w)
    Half Load Runtime (min.)  24 min. (350w)
    DC System Voltage (VDC)36
    Battery Recharge Rate (Included Batteries)Less than 4.5 hours from 10% to 90%
    Internal UPS Replacement Battery Cartridge RBC53 
    Battery AccessBattery access door
    Battery Replacement DescriptionHot-swappable, user replaceable batteries
    Expandable RuntimeNo
    VOLTAGE REGULATION
    Voltage Regulation DescriptionAutomatic voltage regulation (AVR) maintains line power operation with an input voltage range of 85 to 143
    Overvoltage Correction  Input voltages between 128 and 143V are reduced by 9%
    Undervoltage Correction  Input voltages between 96 and 107V are boosted by 10%
    Severe Undervoltage CorrectionInput voltages between 85 and 95V are boosted by 20%
    USER INTERFACE, ALERTS & CONTROLS
    Switches2 Switches control off/on power status and alarm-cancel/self-test operation
    Alarm Cancel OperationPower-fail alarm can be silenced using alarm-cancel switch; once silenced, alarm will re-sound to indicate low-battery status
    Audible AlarmAudible alarm indicates power-failure and low-battery conditions
    LED Indicators5 LEDs indicate line power, battery power, overload, voltage regulation and battery low/replace status
    SURGE / NOISE SUPPRESSION
    UPS AC Suppression Joule Rating510
    UPS AC Suppression Response TimeInstantaneous
    EMI / RFI AC Noise Suppression  Yes
    ISOLATION
    Output Isolation Transformer  Professional grade load isolation transformer
    Surge Voltage Withstand CapabilityANSI/IEEE C62.41 Categories A & B 6KV/200/500 amp 100Khz Ringwave and category B BiWave
    Surge Voltage AttenuationN-G 2000:1, L-G 240:1, L-N 100:1
    Insertion Loss  65 db N-G from 10Khz to 100Khz, 45 to 60 db L-G from 10Khz to 100Khz, 18 to 54 db L-N from 50Khz to 500 Khz
    PHYSICAL
    Cooling MethodFan
    Installation Form Factors Supported with Included AccessoriesTower
    Installation Form Factors Supported with Optional AccessoriesWallmount (UPSWM - tower mounting kit)
    Primary Form FactorTower
    Primary UPS Depth (mm)234
    Primary UPS Height (mm)325
    Primary UPS Width (mm)191
    Shipping Dimensions (hwd / in.)16.90 x 13.50 x 11.30
    Shipping Weight (lbs.)46.10
    UPS Housing MaterialPVC
    UPS Power Module Dimensions (hwd, in.)12.8 x 7.5 x 9.2
    UPS Power Module Weight (kg)16.51
    UPS Power Module Weight (lbs.)36.4
    ENVIRONMENTAL
    Operating Temperature Range+32 to +104 degrees Fahrenheit / 0 to +40 degrees Celsius
    Storage Temperature Range+5 to +122 degrees Fahrenheit / -15 to +50 degrees Celsius
    Relative Humidity0 to 95%, non-condensing
    AC Mode Efficiency Rating (100% Load)91%
    COMMUNICATIONS
    Communications InterfaceUSB
    PowerAlert SoftwareFor local monitoring via the UPS’s built-in USB port, download PowerAlert Local software at http://www.tripplite.com/poweralert
    Communications CableUSB cable included
    WatchDog CompatibilitySupports Watchdog application, OS and hard-reboot restart options for remote applications
    LINE / BATTERY TRANSFER
    Transfer Time  2-4 milliseconds
    Low Voltage Transfer to Battery Power (Setpoint)81
    High Voltage Transfer to Battery Power (Setpoint)143
    SPECIAL FEATURES
    Cold Start (Startup in Battery Mode During a Power Failure)Cold-start operation supported
    High Availability UPS FeaturesHot swappable batteries
    CERTIFICATIONS
    UPS CertificationsTested to UL1778 (USA); Tested to CSA (Canada); Tested to NOM (Mexico); Meets FCC Part 15 Category A (EMI)
    WARRANTY
    Product Warranty Period (Worldwide)2-year limited warranty
    Connected Equipment Insurance (U.S., Canada & Puerto Rico)$200,000 Ultimate Lifetime Insurance 

    Frequently Asked Questions

    Follow the steps below to measure the DC voltage for an Omni-series UPS: 1. Power off the UPS by pressing and holding the on/off button; release the button when the unit emits a beep. 2. Disconnect the UPS from the AC source. 3. Remove the battery access door. 4. Locate the red and black battery cables connected to the battery or batteries that connect the cell(s) to the UPS itself. 5. Using needle nose pliers, disconnect the UPS DC input cables from the battery or batteries. If more than one internal battery is used by the unit, do not disconnect the battery cables that connect the cells. Measure the DC voltage of the battery set from the positive and negative battery terminals used to connect the cell(s) directly to the UPS. Verify the required DC voltage for the UPS in question (e.g. 12VDC, 24VDC, etc.). Review the following Battery Charge Voltage Chart to determine the minimum required DC voltage for the unit.

    Additional FAQs may be available on the OMNI1000ISO model support page.

    Accessories

    UPS Replacement Batteries
      Model Number Description
    RBC53 | UPS Replacement Batteries RBC53 UPS Replacement Battery Cartridge Kit for select Tripp Lite, Best, Powerware, Liebert and other UPS
    UPS Accessories
      Model Number Description
    UPSWM | UPS Accessories UPSWM Wall-Mount Bracket and Installation Accessories for select UPS Systems
    Power Distribution Units (PDUs)
      Model Number Description
    PDUB15 | Power Distribution Units (PDUs) PDUB15 1.44kW Single-Phase Hot-Swap PDU, 120V 15A Outlets (8 5-15R), 2 5-15P, 10ft & 6ft Cords 2U Rack-Mount

    Extended Warranties

    Part Number Description
    WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
    WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
    WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products
    Clear List

    Need help with your purchase?
    We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.